SLPS405F March 2013 – March 2015 CSD87381P
PRODUCTION DATA.
The CSD87381P NexFET™ power block II is a highly optimized design for synchronous buck applications offering high current and high efficiency capability in a small 3 mm × 2.5 mm outline. Optimized for 5 V gate drive applications, this product offers an efficient and flexible solution capable of providing a high density power supply when paired with any 5 V gate driver from an external controller/driver.
Device | Media | Qty | Package | Ship |
---|---|---|---|---|
CSD87381P | 13-Inch Reel | 2500 | 3 × 2.5 LGA | Tape and Reel |
CSD87381PT | 7-Inch Reel | 250 |
Typical Circuit![]() |
Typical Power Block Efficiency and Power Loss![]() |