SLPS455A January 2014 – August 2014 CSD88537ND
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This dual SO-8, 60 V, 12.5 mΩ NexFET™ power MOSFET is designed to serve as a half bridge in low current motor control applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V | |
Qg | Gate Charge Total (10 V) | 14 | nC | |
Qgd | Gate Charge Gate-to-Drain | 2.3 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 6 V | 15 | mΩ |
VGS = 10 V | 12.5 | mΩ | ||
VGS(th) | Threshold Voltage | 3.0 | V |
Device | Media | Qty | Package | Ship |
---|---|---|---|---|
CSD88537ND | 13-Inch Reel | 2500 | SO-8 Plastic Package |
Tape and Reel |
CSD88537NDT | 7-Inch Reel | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package limited) | 15 | A |
Continuous Drain Current (Silicon limited), TC = 25°C | 16 | ||
Continuous Drain Current (1) | 8.0 | ||
IDM | Pulsed Drain Current, TA = 25°C(2) | 108 | A |
PD | Power Dissipation(1) | 2.1 | W |
TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
EAS | Avalanche Energy, single pulse ID = 32, L = 0.1 mH, RG = 25 Ω |
51 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |