3 Description
The DRV10964 is a three-phase sensorless motor driver with integrated power MOSFETs. It is specifically designed for high-efficiency, low-noise and low-external component count motor drive applications. The proprietary sensorless windowless 180° sinusoidal control scheme offers ultra-quiet motor drive performance. The DRV10964 contains an intelligent lock detect function, combined with other internal protection circuits to ensure safe operation. The DRV10964 is available in a thermally efficient 10-pin USON package with an exposed thermal pad.
Device Information (1)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
DRV10964 |
USON (10) |
3.00 mm × 3.00 mm |
- For all available packages, see the orderable addendum at the end of the data sheet.