In smartphone applications, end users are always pursuing a faster and cooler charging experience, so the smartphone designer has to face more challenges than before. Texas Instruments released the new generation Flash Charger, BQ25970, to help smartphone designers meet these targets easily. The BQ25970 device can support from 20 W up to 50 W with a typical 97% efficiency with standalone or parallel configuration to provide a better user experience.
USB Type-C™ is a trademark of USB Implementer's Forum.
All trademarks are the property of their respective owners.