Overview
The TI dual-mode CC2564C solution is a
complete Bluetooth® BR/EDR/LE
HCI or Bluetooth + Bluetooth low energy solution that reduces design effort and
enables fast time to market.
A royalty-free software Bluetooth
stack, available from TI, is pre-integrated with a variety of platforms including
TI’s MSP432™
Arm®
Cortex®-M4 core MCUs and Linux®
Sitara™ MPUs. The stack is also available for MFi solutions and non-TI
MCUs. Examples of profiles supported today include: Serial Port Profile (SPP), Human
Interface Device (HID), Advanced Audio Distribution Profile (A2DP), Audio/ Video
Remote Control Profile (AVRCP), Health Device Profile (HDP) and several Bluetooth
low energy profiles (vary based on the supported MCU).
CC2564C and the TI software stack
provide a fully certified Bluetooth 4.2 solution (5.1 compliant), including:
- LE Secure connections: Bluetooth
4.2 security algorithm (ECDH) for key generation and new pairing procedure for
key exchange
- Link Layer topology: Bluetooth
4.1 scatternet capabilities, managing connection in a dual-mode topology
allowing sensor network topology
Key Features
- Single-chip Bluetooth solution
integrating Bluetooth Basic Rate (BR)/Enhanced Data Rate (EDR), low energy (LE)
features fully compliant with the Bluetooth 4.2 specification up to the HCI
layer
- BR/EDR features include assisted
mode to reduce host processing and power:
- HFP1.6 wideband speech
(WBS) profile including CSA2 spec commands
- A2DP profile including
SBC encoding/decoding
- LE supports up to 10 simultaneous
connections
- LE capabilities of dual-mode link
layer topology scatternet: can act concurrently as central and peripheral
- Enhanced audio time
synchronization, supporting multi-speakers functionality
- Flexibility for easy stack
integration and validation into various microcontrollers, such as MSP432, Arm
Cortex-M4 MCUs and Sitara MPUs
- Highly optimized for low-cost
designs:
- Package footprint: 76
pins, 0.6-mm pitch, 8.10-mm × 8.10-mm mrQFN
- Best-in-class Bluetooth (RF)
performance (TX power, RX sensitivity, blocking)
- Class 1.5 TX power up to
+12 dBm
- Provides longer range,
including 2× range over Bluetooth low energy-only solutions
- Advanced power management for
extended battery life and ease of design
- Physical interfaces:
- Standard HCI over H4 UART
(4 wire)
- Standard HCI over H5 UART
(2 wire)
- Fully programmable
digital PCM-I2S codec interface
- –40°C to +85°C temperature
range
Benefits
- Best-in-class link budget extends
application range
- Simplified hardware and software
development
- Reduced development time and
costs
- Enables simultaneous operations
of Bluetooth with Bluetooth low energy
Applications
- Wireless audio solutions
- Point of Sale (POS) and mPOS
- Medical devices
- Set-top boxes (STBs)
- Wearable devices
- Sensor hub, Sensor gateway
- Home and factory automation
Development Tools and
Software
Product Number |
Description |
Availability |
CC256xCQFN-EM![GUID-20220224-SS0I-HT5R-3DQ6-XDRHGQL9KFGK-low.png](/ods/images/SWRB036B/GUID-20220224-SS0I-HT5R-3DQ6-XDRHGQL9KFGK-low.png) |
CC256xCBluetooth / dual-mode QFN device evaluation module |
TI store and authorized distributors |
Bluetooth CC2564C
Resources