製品詳細

Type Transceiver Technology 2.4 GHz, Bluetooth® Classic, Bluetooth® Dual-Mode, Bluetooth® LE Protocols Qualified against Bluetooth® Core 5.1 Operating system FreeRTOS, Linux Features Advanced audio distribution profile, Classic audio, Hands-free profile Security Secure communication Rating Catalog Operating temperature range (°C) -40 to 85
Type Transceiver Technology 2.4 GHz, Bluetooth® Classic, Bluetooth® Dual-Mode, Bluetooth® LE Protocols Qualified against Bluetooth® Core 5.1 Operating system FreeRTOS, Linux Features Advanced audio distribution profile, Classic audio, Hands-free profile Security Secure communication Rating Catalog Operating temperature range (°C) -40 to 85
VQFNP-MR (RVM) 76 64 mm² 8 x 8
  • TI’s Single-Chip Bluetooth® Solution With Bluetooth Basic Rate (BR), Enhanced Data Rate (EDR), and Low Energy (LE) Support
  • Bluetooth 5.1 Delaration ID D049226
  • Highly Optimized for Size-Constrained and Low-Cost Designs:
    • Single-Ended 50-Ω RF Interface
    • VQFNP-MR Package Family, RVM Footprint: 76 Terminals, 0.6-mm Pitch, 8-mm × 8-mm
  • BR and EDR Features Include:
    • Up to Seven Active Devices
    • Scatternet: Up to Three Piconets Simultaneously, One as Master and Two as Slaves
    • Up to Two Synchronous Connection Oriented (SCO) Links on the Same Piconet
    • Support for All Voice Air-Coding—Continuously Variable Slope Delta (CVSD), A-Law, µ-Law, Modified Subband Coding (mSBC), and Transparent (Uncoded)
    • Provide an Assisted Mode for HFP 1.6 Wideband Speech (WBS) Profile or A2DP Profile to Reduce Host Processing and Power
    • Support of Multiple Bluetooth Profiles With Enhanced QoS
  • Low Energy Features Include:
    • Multiple Sniff Instances Tightly Coupled to Achieve Minimum Power Consumption
    • Independent Buffering for Low Energy Allows Large Numbers of Multiple Connections Without Affecting BR or EDR Performance
    • Built-In Coexistence and Prioritization Handling for BR, EDR, and Low Energy
    • Capabilities of Link Layer Topology Scatternet—Can Act Concurrently as Peripheral and Central
    • Network Support for up to 10 Devices
    • Time Line Optimization Algorithms to Achieve Maximum Channel Utliization
  • Best-in-Class Bluetooth (RF) Performance (TX Power, RX Sensitivity, Blocking)
    • Class 1 TX Power up to +12 dBm
    • Internal Temperature Detection and Compensation to Ensure Minimal Variation in RF Performance Over Temperature, No External Calibration Required
    • Improved Adaptive Frequency Hopping (AFH) Algorithm With Minimum Adaptation Time
    • Longer Range, Including Twice the Range of Other Low-Energy-Only Solutions
  • Advanced Power Management for Extended Battery Life and Ease of Design
    • On-Chip Power Management, Including Direct Connection to Battery
    • Low Power Consumption for Active, Standby, and Scan Bluetooth Modes
    • Shutdown and Sleep Modes to Minimize Power Consumption
  • Physical Interfaces:
    • UART Interface With Support for Maximum Bluetooth Data Rates
      • UART Transport Layer (H4) With Maximum Rate of 4 Mbps
      • Three-Wire UART Transport Layer (H5) With Maximum Rate of 4 Mbps
    • Fully Programmable Digital Pulse-Code Modulation (PCM)–I2S Codec Interface
  • Flexibility for Easy Stack Integration and Validation Into MCUs and MPUs
  • HCI Tester Tool to Evaluate RF Performance of the Device and Configure Service Pack
  • TI’s Single-Chip Bluetooth® Solution With Bluetooth Basic Rate (BR), Enhanced Data Rate (EDR), and Low Energy (LE) Support
  • Bluetooth 5.1 Delaration ID D049226
  • Highly Optimized for Size-Constrained and Low-Cost Designs:
    • Single-Ended 50-Ω RF Interface
    • VQFNP-MR Package Family, RVM Footprint: 76 Terminals, 0.6-mm Pitch, 8-mm × 8-mm
  • BR and EDR Features Include:
    • Up to Seven Active Devices
    • Scatternet: Up to Three Piconets Simultaneously, One as Master and Two as Slaves
    • Up to Two Synchronous Connection Oriented (SCO) Links on the Same Piconet
    • Support for All Voice Air-Coding—Continuously Variable Slope Delta (CVSD), A-Law, µ-Law, Modified Subband Coding (mSBC), and Transparent (Uncoded)
    • Provide an Assisted Mode for HFP 1.6 Wideband Speech (WBS) Profile or A2DP Profile to Reduce Host Processing and Power
    • Support of Multiple Bluetooth Profiles With Enhanced QoS
  • Low Energy Features Include:
    • Multiple Sniff Instances Tightly Coupled to Achieve Minimum Power Consumption
    • Independent Buffering for Low Energy Allows Large Numbers of Multiple Connections Without Affecting BR or EDR Performance
    • Built-In Coexistence and Prioritization Handling for BR, EDR, and Low Energy
    • Capabilities of Link Layer Topology Scatternet—Can Act Concurrently as Peripheral and Central
    • Network Support for up to 10 Devices
    • Time Line Optimization Algorithms to Achieve Maximum Channel Utliization
  • Best-in-Class Bluetooth (RF) Performance (TX Power, RX Sensitivity, Blocking)
    • Class 1 TX Power up to +12 dBm
    • Internal Temperature Detection and Compensation to Ensure Minimal Variation in RF Performance Over Temperature, No External Calibration Required
    • Improved Adaptive Frequency Hopping (AFH) Algorithm With Minimum Adaptation Time
    • Longer Range, Including Twice the Range of Other Low-Energy-Only Solutions
  • Advanced Power Management for Extended Battery Life and Ease of Design
    • On-Chip Power Management, Including Direct Connection to Battery
    • Low Power Consumption for Active, Standby, and Scan Bluetooth Modes
    • Shutdown and Sleep Modes to Minimize Power Consumption
  • Physical Interfaces:
    • UART Interface With Support for Maximum Bluetooth Data Rates
      • UART Transport Layer (H4) With Maximum Rate of 4 Mbps
      • Three-Wire UART Transport Layer (H5) With Maximum Rate of 4 Mbps
    • Fully Programmable Digital Pulse-Code Modulation (PCM)–I2S Codec Interface
  • Flexibility for Easy Stack Integration and Validation Into MCUs and MPUs
  • HCI Tester Tool to Evaluate RF Performance of the Device and Configure Service Pack

The CC2564C device from Texas Instruments™ is a complete Bluetooth® BR/EDR, and low energy HCI level solution, providing high performance and robust Bluetooth solution. Based on TI’s seventh-generation Bluetooth core, the CC2564C device provides a product-proven solution that is Bluetooth 5.1-compliant, adding LE security and enhancing support for complex topologies (dual mode and link layer topologies). This HCI device offers best-in-class RF performance with about twice the throughput of other Bluetooth low-energy solutions, and includes a royalty-free software stack compatible with several host MCUs and MPUs, for a complete Bluetooth solution. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR, EDR, and low energy modes of operation.

The TI dual-mode Bluetooth stack software is certified and provided royalty free for MCUs and MPUs. The iPod® (MFi) protocol is supported by add-on software packages. For more information, see TI Dual-Mode Bluetooth Stack. Multiple profiles and sample applications, including the following, are supported:

Serial port profile (SPP)

Advanced audio distribution profile (A2DP)

Audio/video remote control profile (AVRCP)

Hands-free profile (HFP)

Human interface device (HID)

Generic attribute profile (GATT)

Several Bluetooth low energy profiles and services

 

The CC2564C device from Texas Instruments™ is a complete Bluetooth® BR/EDR, and low energy HCI level solution, providing high performance and robust Bluetooth solution. Based on TI’s seventh-generation Bluetooth core, the CC2564C device provides a product-proven solution that is Bluetooth 5.1-compliant, adding LE security and enhancing support for complex topologies (dual mode and link layer topologies). This HCI device offers best-in-class RF performance with about twice the throughput of other Bluetooth low-energy solutions, and includes a royalty-free software stack compatible with several host MCUs and MPUs, for a complete Bluetooth solution. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR, EDR, and low energy modes of operation.

The TI dual-mode Bluetooth stack software is certified and provided royalty free for MCUs and MPUs. The iPod® (MFi) protocol is supported by add-on software packages. For more information, see TI Dual-Mode Bluetooth Stack. Multiple profiles and sample applications, including the following, are supported:

Serial port profile (SPP)

Advanced audio distribution profile (A2DP)

Audio/video remote control profile (AVRCP)

Hands-free profile (HFP)

Human interface device (HID)

Generic attribute profile (GATT)

Several Bluetooth low energy profiles and services

 

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
25 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート CC2564C Dual-Mode Bluetooth® Controller データシート (Rev. B) 2020年 12月 2日
アプリケーション・ノート QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023年 12月 6日
ユーザー・ガイド CC256x TI Bluetooth Stack SPPLEDemo App PDF | HTML 2023年 8月 8日
ユーザー・ガイド CC256x TI’s Bluetooth Stack Basic HFGAGDemo APP PDF | HTML 2023年 8月 8日
ユーザー・ガイド TI の Bluetooth スタック HIDDemo アプリ PDF | HTML 2023年 8月 4日
セレクション・ガイド CC256x Getting Started Selection Guide (Rev. C) PDF | HTML 2022年 5月 13日
セレクション・ガイド Leitfaden zur Auswahl drahtloser Kommunikationstechnologie (Rev. B) 2022年 3月 7日
セレクション・ガイド ワイヤレス・コネクティビティ技術セレクション・ガイド (Rev. B 翻訳版) 英語版 (Rev.B) 2022年 3月 7日
セレクション・ガイド 無線連線技術選擇指南 (Rev. B) 2022年 3月 7日
セレクション・ガイド 무선 연결 기술 선택 가이드 (Rev. B) 2022年 3月 7日
ユーザー・ガイド CC2564C TI Dual-mode Bluetooth Stack on MSP432 MCUs (Rev. B) PDF | HTML 2021年 12月 20日
その他の技術資料 Dual-Mode Bluetooth® CC256xCQFNEM Evaluation Board (Rev. C) PDF | HTML 2021年 12月 20日
ユーザー・ガイド CC2564C TI Dual-mode Bluetooth Stack on STM32F4 MCUs (Rev. B) PDF | HTML 2021年 12月 2日
ユーザー・ガイド CC2564B to CC2564C Migration Guide (Rev. B) PDF | HTML 2021年 12月 1日
アプリケーション概要 TI Bluetooth CC2564C Solution (Rev. B) PDF | HTML 2021年 12月 1日
ユーザー・ガイド Bluetopia Stack Build Guide for Linux PDF | HTML 2021年 1月 15日
ユーザー・ガイド CC2564x Demo Applications User's Guide PDF | HTML 2020年 12月 17日
サイバー セキュリティ報告書 Bluetooth Low Energy – Invalid Connection Request (SweynTooth) (Rev. A) PDF | HTML 2020年 7月 17日
サイバー セキュリティ報告書 Bluetooth Basic Rate/Enhanced Data Rate – Bluetooth Impersonation AttackS (BIAS) PDF | HTML 2020年 5月 18日
サイバー セキュリティ報告書 Bluetooth Low Energy, Basic Rate/Enhanced Data Rate – Method Confusion Pairing V PDF | HTML 2020年 5月 18日
アプリケーション・ノート Capturing Bluetooth Host Controller Interface (HCI) Logs 2019年 1月 7日
ホワイト・ペーパー Which TI Bluetooth® solution should I choose? 2017年 5月 5日
ホワイト・ペーパー White Paper: Why Classic Bluetooth® (BR/EDR)? 2017年 5月 4日
技術記事 Introducing TI’s dual-mode Bluetooth® 4.2 CC2564C solution PDF | HTML 2016年 12月 13日
アプリケーション・ノート Application Notes for CC2564C Bluetooth® 4.1 and 4.2 2016年 11月 1日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

CC256XCQFN-EM — CC2564C デュアル モード Bluetooth® コントローラの評価基板

TI CC256xC Bluetooth® デバイスは、基本レート (BR)、EDR (Enhanced Data Rate)、LE (Low Energy) ホスト コントローラ インターフェイス (HCI) に対応するソリューションであり、設計の労力節減と開発期間の短縮に貢献します。このモジュールは、TI の第 7 世代コアをベースとしており、Bluetooth 5.1 のデュアル モード プロトコルをサポートする製品で実証済みのソリューションです。CC256xQFN-EM ボードは、従来の Bluetooth および Bluetooth®Low Energy (LE) ワイヤレス (...)

ユーザー ガイド: PDF | HTML
評価ボード

PIDEU-3P-PAN13X6C — Panasonic Industry の PAN13x6C:Bluetooth RF (無線周波数) モジュール

Panasonic の PAN1326C2/PAN1316C シリーズは、テキサス インスツルメンツの第 7 世代 Bluetooth コア IC である CC2564C を使いやすいモジュール フォーマットにした HCI (ホスト コントローラ インターフェイス) Bluetooth® RF (無線周波数) モジュールです。PAN1326C2/PAN1316C は Bluetooth® 5.1 に準拠しており、他の Bluetooth Low Energy ソリューションの約 2 倍の範囲というクラス最高の RF 性能を実現します。このシリーズには 2 つのバージョンがあります。1 つは (...)

ドーター・カード

BDE-3P-BD2564CX — BDE BD2564Cx ワイヤレス モジュール

BDE-3P-BD2564Cx モジュールは、TI の CC2564C をベースにした Bluetooth 5.1 BR (基本レート)、EDR (エンハンスド データ レート)、LE (Low Energy) デュアルモード トランシーバ モジュールです。このモジュールは、最大 +10dBm の送信電力と最大 -93dBm の受信感度でクラス最高の RF 性能を実現します。認定取得済みでロイヤルティ無料のデュアルモード Bluetooth 5.1 プロトコル ソフトウェア スタックおよびプロファイルと、さまざまなサンプル (...)

購入先:BDE Technology Inc.
ドーター・カード

BDE-3P-BDM209B — BDE BDM209B dual-mode Bluetooth® module

BDE-BDM209B is a Bluetooth 5.1 Basic Rate (BR), Enhanced Data Rate (EDR) and Low Energy (LE) Dual-Mode module.

The module offers Bluetooth Classic and Bluetooth LE radio (CC2564C) from Texas Instruments (TI) and an ultra-low-power Arm® Cortex®-M4 32-bit MCU (STM32L431). It integrates all required (...)

購入先:BDE Technology Inc.
ドライバまたはライブラリ

CC2564CMSP432BTBLESW — MSP432 MCU の CC2564C TI デュアル モード Bluetooth® スタック

Bluetooth + Bluetooth Low Energy 向け MSP432 マイコン用ソフトウェアに対する TI の CC2564C デュアル モード Bluetooth® スタックは、MSP432 マイコンを有効にし、Bluetooth 5.1 仕様を実装するシングル モードとデュアル モードの二つのモードで構成されています。Bluetooth スタックは包括的な認定 (QDID172096QDID172097) 取得済みで、付属のシンプルなコマンドライン サンプル アプリケーションを使用して開発期間の短縮します。また、ご要望に応じて MFI 機能の利用も可能です。

(...)
ユーザー ガイド: PDF | HTML
ユーザー ガイド: PDF | HTML
ドライバまたはライブラリ

CC2564CSTBTBLESW — STM32F4 MCU の CC2564C TI デュアル モード Bluetooth® スタック

Bluetooth + Bluetooth Low Energy 向け STM32F4 マイコン用ソフトウェアに対する TI の CC2564C デュアル モード Bluetooth® スタックは、STM32 ARM Cortex M4 マイコンをサポートし、Bluetooth 5.1 仕様を実装したシングル モードとデュアル モードの二つのモードで構成されています。Bluetooth スタックは包括的な認定 (QDID172096QDID172097) 取得済みで、付属のシンプルなコマンドライン サンプル アプリケーションを使用して開発期間の短縮します。また、ご要望に応じて MFI (...)
ユーザー ガイド: PDF | HTML
ユーザー ガイド: PDF | HTML
ドライバまたはライブラリ

CC256XC-BT-SP — CC256xC 向け Bluetooth® サービス パック

CC256xC Bluetooth サービス パック (SP) には、プラットフォーム固有の構成とバグ修正が含まれている必須の初期化スクリプト (BTS ファイル) が含まれています。

さらに、Bluetooth サービス パックには、テストとデバッグに役立つ CC2564C デバイス用のコンパニオン ファイルも付属しています。サービス パックは、以下のファイルで形成されています:

  • 初期スクリプト BTS ファイル (initscripts - TIInit_6.12.26.bts)
  • 初期スクリプト アドオン
    • オーディオ/音声処理アドオン (...)
ユーザー ガイド: PDF | HTML
ドライバまたはライブラリ

TI-BT-STACK-LINUX-ADDON — AM335x EVM、AM437x EVM、および BeagleBone 用 TI Bluetooth Linux アドオン、WL18xx および CC256x 付き

このパッケージは、インストール パッケージ、TI Bluetooth Stack、Platform Manager に対応する事前コンパイル済みオブジェクトとソースを同梱しており、AM437x 評価基板、AM335x 評価基板、または BeagleBone で使用されているデフォルトの LINUX EZSDK Binary を簡単にアップグレードできます。このソフトウェアは Linaro GCC 4.7 を使用して構築されており、他のプラットフォームで類似のツールチェーンを使用する Linux SDK に追加できます。

Bluetooth スタックは包括的な認定取得済み (QDID172096 (...)

IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

こちらの設計リソースは、このカテゴリに属する製品の大半をサポートしています。

サポート状況を確認するには、製品の詳細ページをご覧ください。

開始 ダウンロードオプション
認証

CC2564MODN-DESIGN-FILES CC2564MODN Design Information for Regulatory Compliance

Are you looking for CC256x module certification support? CC256x-CERTIFCATION provides the relevant information and support for successful certification of your product. Within this page you will find the latest certification reports of our Modules as well as our evaluation boards.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
Wi-Fi 製品
  • CC2564C Bluetooth コア 5.1 認証取得済み、Bluetooth® デュアル モード トランシーバ
認証

CC256X-CERTIFICATION — デュアル モード Bluetooth の無線認証

CC256x モジュールの認定取得用サポートをご希望ですか。CC256x-CERTIFCATION は、お客様が開発した製品の認定成功に役立つ関連情報とサポートを提供します。このページでは TI のモジュールと評価ボードに関する最新の認証レポートを用意しています。
認証

CC256X-REPORTS レポート:CC256x 規制認証レポート

Are you looking for CC256x module certification support? CC256x-CERTIFCATION provides the relevant information and support for successful certification of your product. Within this page you will find the latest certification reports of our Modules as well as our evaluation boards.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
Wi-Fi 製品
  • CC2564 EDR (エンハンスド データ レート)、LE (Low Energy)、ANT に対応、Bluetooth® 4.0
  • CC2564C Bluetooth コア 5.1 認証取得済み、Bluetooth® デュアル モード トランシーバ
  • CC2564MODA アンテナ統合 Bluetooth® デュアル モード トランシーバ モジュール
  • CC2564MODN Bluetooth® デュアル モード トランシーバ モジュール
ハードウェア開発
評価ボード
  • BOOST-CC2564MODA TMP107 温度センサ デイジーチェーン対応 BoosterPack™ プラグイン モジュール
  • CC2564MODAEM デュアルモード Bluetooth CC2564 モジュール、内蔵アンテナ付き、評価ボード
  • CC2564MODNEM CC2564 Bluetooth® デュアル・モード・モジュール評価ボード
  • CC256XCQFN-EM CC2564C デュアル モード Bluetooth® コントローラの評価基板
ダウンロードオプション
設計ツール

DUALMODE-BT-DESIGN-REVIEWS — CC256x デバイスのハードウェア設計レビュー

デュアル モード Bluetooth® ハードウェアの設計レビュー プロセスの開始方法:
  • ステップ 1:レビューを依頼する前に、対応する製品ページ (以下の CC256x 製品ページへのリンクを参照) に掲載されている技術資料と設計や開発向けのリソースをお客様の側で参照することが重要です。
  • ステップ 2:Hardware Design Review Request Form (ハードウェア設計のレビュー依頼フォーム) をダウンロードして入力します。
  • ステップ 3:入力が完了した Hardware Design Review Request Form (ハードウェア設計のレビュー依頼フォーム) (...)
ユーザー ガイド: PDF
ガーバー・ファイル

CC256XCQFN-EM Design Files

SWRC329.ZIP (1375 KB)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFNP-MR (RVM) 76 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ