TPSM8A28 および TPSM8A29 降圧パワー・モジュールは小型かつ高効率です。このモジュール・ファミリにはインダクタと基本的な受動部品が内蔵されており、外部補償が不要で、ソリューション・サイズを最小化できます。
差動リモート・センス機能、高性能の内蔵 MOSFET、高精度の 0.6V リファレンス、D-CAP3™ 制御モード、選択可能なスキップ・モード、プログラム可能なソフトスタートなどを特長としています。
TPSM8A28 と TPSM8A29 は鉛フリーであり、RoHS に完全準拠 (適用除外なし) しています。
部品番号 | パッケージ(1) | 本体サイズ (公称) |
---|---|---|
TPSM8A28 | B3QFN-RDG | 6.5mm × 7.5mm |
TPSM8A29 | B3QFN-RDG | 6.5mm × 7.5mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
PGND | 1, 20, 21, 22, 24, 25 | G | Power ground of internal low-side MOSFET |
SW | 2 | O | Output switching terminal of the power converter. No external connection needed. Do not connect. |
VCC | 3 | I/O | Internal 4.5-V LDO output. Float or connect to an external power supply between 4.75 V and 5.3 V to save the power losses on the internal LDO. The voltage source on this pin powers both the internal circuitry and gate driver. A 1-μF bypass capacitor is built in. No external bypass capacitors are required. |
VIN | 4, 5, 16, 17, 23 | P | Power-supply input pins for the integrated power MOSFET pair and the internal LDO. Place the decoupling input capacitors from the VIN pins to PGND pins as close as possible. |
BOOT | 6 | I/O | Supply rail for the high-side gate driver. A boot capacitor is integrated inside module. No external connection is needed. Do not connect. |
MODE | 7 | I | The MODE pin sets Forced continuous-conduction mode (FCCM) or Skip-mode operation. It also selects the operating frequency by connecting a resistor from the MODE pin to AGND pin. ±1% tolerance resistor is recommended. See Table 7-1 for details. |
AGND | 8, 14 | G | Ground pin. Reference point for the internal control circuits |
TRIP | 9 | I/O | Current limit setting pin. Connect a resistor to AGND to set the current limit trip point. ±1% tolerance resistor is highly recommended. See Section 7.3.9 for details on the OCL setting. |
VOUT | 10, 11 | O | These pins are connected to the output terminal of inductor. Connect these pins to output bypass capacitors. |
FB | 12 | I | Output voltage feedback input. A resistor divider from the VOUT to VSNS– (tapped to FB pin) sets the output voltage. |
VSNS– | 13 | I | The return connection for a remote voltage sensing configuration. It is also used as ground for the internal reference. Short to AGND for a single-end sense configuration. |
SS/REFIN | 15 | I/O | Dual-function pin. Soft-start function: Connecting a capacitor to the VSNS– pin programs the soft-start time. Minimum soft-start time (1.5 ms) is fixed internally. REFIN function: The device always looks at the voltage on this SS/REFIN pin as the reference for the control loop. The internal reference voltage can be overridden by an external DC voltage source on this pin for tracking application. |
EN | 18 | I | Enable pin. The enable pin turns the DC/DC switching converter on or off. Floating the EN pin before start-up disables the converter. The recommended operating condition for EN pin is maximum 5.5 V. Do not connect the EN pin to the VIN pin directly. |
PGOOD | 19 | O | Open-drain power-good status signal. When the FB voltage moves outside the specified limits, PGOOD goes low after a 2-µs delay. |