Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ADS54J60 Dual-Channel, 16-Bit, 1.0-GSPS Analog-to-Digital Converter
1 Features
- 16-bit resolution, dual-channel, 1-GSPS ADC
- Noise floor: –159 dBFS/Hz
- Spectral performance (fIN = 170 MHz at –1 dBFS):
- SNR: 70 dBFS
- NSD: –157 dBFS/Hz
- SFDR: 86 dBc (including interleaving tones)
- SFDR: 89 dBc (except HD2, HD3, and interleaving tones)
- Spectral performance (fIN = 350 MHz at –1 dBFS):
- SNR: 67.5 dBFS
- NSD: –154.5 dBFS/Hz
- SFDR: 75 dBc
- SFDR: 85 dBc (except HD2, HD3, and interleaving tones)
- Channel isolation: 100 dBc at fIN = 170 MHz
- Input full-scale: 1.9 VPP
- Input bandwidth (3 dB): 1.2 GHz
- On-chip dither
- Integrated wideband DDC block
- JESD204B interface with subclass 1 support:
- 2 lanes per ADC at 10.0 Gbps
- 4 lanes per ADC at 5.0 Gbps
- Support for multi-chip synchronization
- Power dissipation: 1.35 W/Ch at 1 GSPS
- Package: 72-pin VQFNP (10 mm × 10 mm)