SCLA038 October 2020 SN74ALVCH162827 , SN74HCS244-Q1 , SN74LVC1G125-Q1 , SN74LVC1G34
When a CMOS driver sends a signal over a relatively long transmission line, there is typically a great deal of ringing at the destination due to impedance mismatches and transmission line effects. Adding a series resistor near the transmitter can significantly improve the signal integrity at the distant end without the need for an impedance matching termination.
Part Number | Automotive Qualified | VCC Range | Channels | Features |
---|---|---|---|---|
SN74LVC1G34 | 1.65 V–5.5 V | 1 | Available in very small packages | |
SN74LVC1G125-Q1 | ✓ | 1.65 V–5.5 V | 1 | Available in very small packages 3-State outputs |
SN74HCS244-Q1 | ✓ | 2 V–6 V | 8 | Schmitt-trigger inputs 3-State outputs |
SN74ALVCH162827 | 1.65 V–3.6 V | 20 | Output damping resistors Bus-hold inputs 3-State outputs |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.