SN74LVC1G125-Q1

ACTIVE

SN74LVC1G125-Q1

ACTIVE

Product details

Technology family LVC Number of channels 1 IOL (max) (mA) 32 Supply current (max) (µA) 10 IOH (max) (mA) -32 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 1 IOL (max) (mA) 32 Supply current (max) (µA) 10 IOH (max) (mA) -32 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) USON (DRY) 6 1.45 mm² (1.45 mm × 1 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Available in the small 1.45mm2 package (DRY) with 0.5mm Pitch
  • Supports 5V VCC operation
  • Over-voltage tolerant inputs accept voltages to 5.5V
  • Provides down translation to VCC
  • Max tpd of 3.7ns at 3.3V
  • Low power consumption, 10µA maximum ICC
  • ±24mA output drive at 3.3V
  • Ioff supports live insertion, partial-power-down mode, and back-drive protection
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • Available in the small 1.45mm2 package (DRY) with 0.5mm Pitch
  • Supports 5V VCC operation
  • Over-voltage tolerant inputs accept voltages to 5.5V
  • Provides down translation to VCC
  • Max tpd of 3.7ns at 3.3V
  • Low power consumption, 10µA maximum ICC
  • ±24mA output drive at 3.3V
  • Ioff supports live insertion, partial-power-down mode, and back-drive protection
  • Latch-up performance exceeds 100mA per JESD 78, Class II

This bus buffer gate is designed for operation from 1.65V to 5.5V VCC.

The SN74LVC1G125-Q1 device is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.

The SN74LVC1G125-Q1 device is available in a variety of packages including the small DRY package with a body size of 1.45mm × 1.00mm.

This bus buffer gate is designed for operation from 1.65V to 5.5V VCC.

The SN74LVC1G125-Q1 device is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.

The SN74LVC1G125-Q1 device is available in a variety of packages including the small DRY package with a body size of 1.45mm × 1.00mm.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW SN74LVC1G125B-Q1 ACTIVE Automotive single 1.1-V to 5.5-V buffer with 3-state outputs Pin2pin device with 1.1-V to 5.5-V Vcc range.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G125-Q1 Single-BUS Buffer Gate With 3-State Output datasheet (Rev. F) PDF | HTML Aug 14, 2026
Application note Optimizing On-Board and Wireless Charger Systems Using Logic and Translation (Rev. A) PDF | HTML Apr 1, 2021
Application note Drive Transmission Lines With Logic PDF | HTML Oct 20, 2020
More literature Automotive Logic Devices Brochure Aug 27, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LVC1G125 Behavioral SPICE Model

SCEM639.ZIP (7 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00455 — Automotive ADAS Reference Design for Four Camera Hub with Integrated ISP and DVP Outputs

The TIDA-00455 camera hub reference design allows up to four 1.3 Megapixel cameras to be connected to a TDA2x SoC Evaluation Module (EVM). Each camera connects to the hub through a single coax cable.  There are two OmniVision OV490 ISPs on the board that process the video and export it in (...)
Supported products & hardware
Reference design

TIDA-01005 — Automotive ADAS Reference Design for Four Camera Hub with MIPI CSI-2 Output

This camera hub reference design allows connection of up to four 1.3-megapixel cameras to a TDA3x system-on-chip (SoC) evaluation module (EVM). Each camera connects to the hub through a single coax cable. Using FPD-Link III connections, the cameras are connected to a four-port deserializer. The (...)
Supported products & hardware
Reference design

TIDA-01323 — ADAS multi-sensor hub reference design with quad 4-Gbps FPD-Link III, dual CSI-2 output, and PoC

The TIDA-01323 camera hub reference design allows connection of up to four 2-megapixel, 60-fps cameras over coax cable. This design utilizes these coax cables to provide power, back-channel communication, and clock synchronization to the sensors. The 4-Gbps FPD-Link III quad deserializer supports (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
USON (DRY) 6 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos