This report covers the radiation characterization results of the
SN54SC6T14-SEP hex schmitt-trigger inverters with integrated translation. The study
was done to determine Total Ionizing Dose (TID) effects under high dose rate (HDR)
to 30krad(Si). Radiation Lot Acceptance Testing (RLAT) was performed using five
units at a dose level of 30krad(Si) per MIL-STD-883 TM 1019. All future wafer lots
will be tested under the same conditions.
The SN54SC6T14-SEP is packaged in
a space enhanced plastic for low outgassing characteristics and is Single Event
Latch-Up (SEL) immune up to 43MeV-cm2/ mg, which makes the device an
option for low Earth orbit space applications.
For full total ionizing dose
characterization results, see SN54SC6T07-SEP Total Ionizing
Dose (TID) Report.