The SN54SC6T14-SEP device
contains six independent Inverters with
Schmitt-trigger inputs and extended voltage
operation to allow for level translation. Each gate
performs the Boolean function Y =
A in positive logic. The
output level is referenced to the supply voltage
(VCC) and supports 1.2V, 1.8-V, 2.5V,
3.3V, and 5V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example 1.2V input to 1.8V output or 1.8V input to 3.3V output). Additionally, the 5V tolerant input pins enable down translation (for example 3.3V to 2.5V output).
The SN54SC6T14-SEP device
contains six independent Inverters with
Schmitt-trigger inputs and extended voltage
operation to allow for level translation. Each gate
performs the Boolean function Y =
A in positive logic. The
output level is referenced to the supply voltage
(VCC) and supports 1.2V, 1.8-V, 2.5V,
3.3V, and 5V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example 1.2V input to 1.8V output or 1.8V input to 3.3V output). Additionally, the 5V tolerant input pins enable down translation (for example 3.3V to 2.5V output).