SLLSE96F September   2011  – October 2015 TPD12S016

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Conforms to HDMI Compliance Tests Without any External Components
      2. 7.3.2  IEC 61000-4-2 ESD Protection
      3. 7.3.3  Supports HDMI 1.4 Data Rate
      4. 7.3.4  Matches Class D and Class C Pin Mapping
      5. 7.3.5  8-Channel ESD Lines for Four Differential Pairs with Ultra-low Differential Capacitance Matching (0.05 pF)
      6. 7.3.6  On-Chip Load Switch With 55-mA Current Limit Feature at the HDMI 5V_OUT Pin
      7. 7.3.7  Auto-direction Sensing I2C Level Shifter With One-Shot Circuit to Drive a Long HDMI Cable (750-pF Load)
      8. 7.3.8  Back-Drive Protection on HDMI Connector Side Ports
      9. 7.3.9  Integrated Pullup and Pulldown Resistors per HDMI Specification
      10. 7.3.10 Space Saving 24-Pin RKT Package and 24-TSSOP Package
      11. 7.3.11 DDC/CEC LEVEL SHIFT Circuit Operation
      12. 7.3.12 DDC/CEC Level Shifter Operational Notes For VCCA = 1.8 V
      13. 7.3.13 Rise-Time Accelerators
      14. 7.3.14 Noise Considerations
      15. 7.3.15 Resistor Pullup Value Selection
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Example 1: HDMI Controller Using One Control Line
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Example 2: HDMI Controller Using CT_HPD and LS_OE
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
      1. 10.2.1 TPD12S016RKT
      2. 10.2.2 TPD12S016PW
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

1 Features

  • Conforms to HDMI Compliance Tests without any External Components
  • IEC 61000-4-2 ESD Protection
    • ±8-kV Contact Discharge
  • Supports HDMI 1.4 Data Rate
  • Matches Class D and Class C Pin Mapping
  • 8-Channel ESD Protection for Four Differential Pairs With Ultra-Low Differential Capacitance Matching (0.05 pF)
  • On-Chip Load Switch With 55-mA Current Limit at the HDMI 5V_OUT Pin
  • Auto-direction Sensing I2C Level Shifter with One-shot Circuit to Drive a Long HDMI Cable (750-pF Load)
  • Back-drive Protection on HDMI Connector Side Ports
  • Integrated Pullup and Pulldown Resistors per HDMI Specification
  • Space Saving 24-Pin RKT Package and 24-TSSOP Package

2 Applications

  • Cell Phones
  • eBook
  • Portable Media Players
  • Set-top Box

3 Description

The TPD12S016 is a single-chip High Definition Multimedia Interface (HDMI) device with auto-direction sensing I2C voltage level shift buffers, a load switch, and integrated low capacitance high-speed electrostatic discharge (ESD) transient voltage suppression (TVS) protection diodes. A 55-mA current limited 5-V output (5V_OUT) sources the HDMI power line. The control of 5V_OUT and the hot plug detect (HPD) circuitry is independent of the LS_OE control signal, and is controlled by the CT_HPD pin, which enables the detection scheme (5V_OUT and HPD) to be active before enabling the HDMI link. The SDA, SCL, and CEC lines pull up to VCCA on the A side. On the B side, the CEC_B pin pulls up to an internal 3.3-V supply rail, SCL_B and SDA_B each pull up to the 5-V rail (5V_OUT). The SCL and SDA pins meet the I2C specification and drive up to 750 pF capacitive loads, exceeding the HDMI 1.4 specifications. The HPD_B port has a glitch filter to avoid false detection due to plug bouncing during the HDMI connector insertion. TPD12S016 offers reverse current blocking at the 5V_OUT pin. SCL_B, SDA_B, CEC_B pins also feature reverse-current blocking when the system is powered off.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPD12S016 QFN (24) 4.00 mm × 2.00 mm
TSSOP (24) 7.80 mm × 6.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

TPD12S016 app_sch2_llse96.gif