Value-line HDMI companion chip for Portable applications

Product details

Type HDMI Companion Protocols HDMI Rating Catalog Number of channels 12 Supply voltage (V) 3.3, 5 Operating temperature range (°C) -40 to 85
Type HDMI Companion Protocols HDMI Rating Catalog Number of channels 12 Supply voltage (V) 3.3, 5 Operating temperature range (°C) -40 to 85
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4 UQFN (RKT) 24 8 mm² 4 x 2
  • Conforms to HDMI Compliance Tests without any External Components
  • IEC 61000-4-2 ESD Protection
    • ±8-kV Contact Discharge
  • Supports HDMI 1.4 Data Rate
  • Matches Class D and Class C Pin Mapping
  • 8-Channel ESD Protection for Four Differential Pairs With Ultra-Low Differential Capacitance Matching (0.05 pF)
  • On-Chip Load Switch With 55-mA Current Limit at the HDMI 5V_OUT Pin
  • Auto-direction Sensing I2C Level Shifter with One-shot Circuit to Drive a Long HDMI Cable (750-pF Load)
  • Back-drive Protection on HDMI Connector Side Ports
  • Integrated Pullup and Pulldown Resistors per HDMI Specification
  • Space Saving 24-Pin RKT Package and 24-TSSOP Package
  • Conforms to HDMI Compliance Tests without any External Components
  • IEC 61000-4-2 ESD Protection
    • ±8-kV Contact Discharge
  • Supports HDMI 1.4 Data Rate
  • Matches Class D and Class C Pin Mapping
  • 8-Channel ESD Protection for Four Differential Pairs With Ultra-Low Differential Capacitance Matching (0.05 pF)
  • On-Chip Load Switch With 55-mA Current Limit at the HDMI 5V_OUT Pin
  • Auto-direction Sensing I2C Level Shifter with One-shot Circuit to Drive a Long HDMI Cable (750-pF Load)
  • Back-drive Protection on HDMI Connector Side Ports
  • Integrated Pullup and Pulldown Resistors per HDMI Specification
  • Space Saving 24-Pin RKT Package and 24-TSSOP Package

The TPD12S016 is a single-chip High Definition Multimedia Interface (HDMI) device with auto-direction sensing I2C voltage level shift buffers, a load switch, and integrated low capacitance high-speed electrostatic discharge (ESD) transient voltage suppression (TVS) protection diodes. A 55-mA current limited 5-V output (5V_OUT) sources the HDMI power line. The control of 5V_OUT and the hot plug detect (HPD) circuitry is independent of the LS_OE control signal, and is controlled by the CT_HPD pin, which enables the detection scheme (5V_OUT and HPD) to be active before enabling the HDMI link. The SDA, SCL, and CEC lines pull up to VCCA on the A side. On the B side, the CEC_B pin pulls up to an internal 3.3-V supply rail, SCL_B and SDA_B each pull up to the 5-V rail (5V_OUT). The SCL and SDA pins meet the I2C specification and drive up to 750 pF capacitive loads, exceeding the HDMI 1.4 specifications. The HPD_B port has a glitch filter to avoid false detection due to plug bouncing during the HDMI connector insertion. TPD12S016 offers reverse current blocking at the 5V_OUT pin. SCL_B, SDA_B, CEC_B pins also feature reverse-current blocking when the system is powered off.

The TPD12S016 is a single-chip High Definition Multimedia Interface (HDMI) device with auto-direction sensing I2C voltage level shift buffers, a load switch, and integrated low capacitance high-speed electrostatic discharge (ESD) transient voltage suppression (TVS) protection diodes. A 55-mA current limited 5-V output (5V_OUT) sources the HDMI power line. The control of 5V_OUT and the hot plug detect (HPD) circuitry is independent of the LS_OE control signal, and is controlled by the CT_HPD pin, which enables the detection scheme (5V_OUT and HPD) to be active before enabling the HDMI link. The SDA, SCL, and CEC lines pull up to VCCA on the A side. On the B side, the CEC_B pin pulls up to an internal 3.3-V supply rail, SCL_B and SDA_B each pull up to the 5-V rail (5V_OUT). The SCL and SDA pins meet the I2C specification and drive up to 750 pF capacitive loads, exceeding the HDMI 1.4 specifications. The HPD_B port has a glitch filter to avoid false detection due to plug bouncing during the HDMI connector insertion. TPD12S016 offers reverse current blocking at the 5V_OUT pin. SCL_B, SDA_B, CEC_B pins also feature reverse-current blocking when the system is powered off.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPD12S016 HDMI Companion Chip with I2C Level Shifting Buffer, 12-Channel ESD Protection, and Current-Limit Load Switch datasheet (Rev. F) PDF | HTML 14 Oct 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location