The TPSM82821EVM-080, TPSM82822EVM-080, and TPSM82823EVM-080 are at revision B, the newer revision with better thermal performance, smaller solution size, and complies with CISPR 11 class B. The TPSM8282xEVM-080 and the TPSM8282xAEVM-127 facilitates the evaluation of the TPSM82821x, TPSM82822x, and TPSM82823x 1-A, 2-A, and 3-A pin-to-pin compatible step-down modules with DCS-Control in a 2-mm × 2.5-mm uSiL package. The TPSM82821A, TPSM82822A, and TPSM82823A modules are the forced PWM versions of the TPSM82821, TPSM82822, and TPSM82823 modules, respectively. The EVMs have a 1.8-V output voltage with 1% accuracy for input voltages from 2.4 V to 5.5 V with a maximum solution height of 1.1 mm. The TPSM82821x, TPSM82822x, and TPSM82823x are highly efficient and small solutions for point-of-load (POL) modules in applications, such as optical modules, embedded camera systems, and other space-limited applications.