Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM82821

ACTIVE

5.5-V input, 1-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package

Product details

Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.4 Vout (max) (V) 4 Vout (min) (V) 0.6 Features EMI Tested, Enable, Light Load Efficiency, Output discharge, Power good Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 2.2 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode COT, Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 4000
Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.4 Vout (max) (V) 4 Vout (min) (V) 0.6 Features EMI Tested, Enable, Light Load Efficiency, Output discharge, Power good Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 2.2 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode COT, Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 4000
USIP (SIL) 10 See data sheet
  • 1.1-mm profile MicroSiP™ power module

  • CISPR 11 class B compliant
  • Up to 95% efficiency
  • 2.4-V to 5.5-V input voltage range
  • 0.6-V to 4-V adjustable output voltage
  • Fixed output voltages available: 1.2-V, 1.8-V, 2.5-V and 3.3-V
  • 4-µA operating quiescent current
  • DCS-control topology
  • Power save mode option available for light load efficiency
  • Forced-PWM option available for CCM operation

  • 100% duty cycle for lowest dropout
  • Hiccup short circuit protection
  • Output discharge
  • Power good output with window comparator
  • Integrated soft start-up
  • Overtemperature protection
  • PSPICE models available for: TPSM82821, TPSM82822 and TPSM82823
  • 2.0-mm × 2.5-mm × 1.1-mm 10-pin µSiL package
  • 12 mm2 total solution size (for the fixed output voltage versions)
  • 1.1-mm profile MicroSiP™ power module

  • CISPR 11 class B compliant
  • Up to 95% efficiency
  • 2.4-V to 5.5-V input voltage range
  • 0.6-V to 4-V adjustable output voltage
  • Fixed output voltages available: 1.2-V, 1.8-V, 2.5-V and 3.3-V
  • 4-µA operating quiescent current
  • DCS-control topology
  • Power save mode option available for light load efficiency
  • Forced-PWM option available for CCM operation

  • 100% duty cycle for lowest dropout
  • Hiccup short circuit protection
  • Output discharge
  • Power good output with window comparator
  • Integrated soft start-up
  • Overtemperature protection
  • PSPICE models available for: TPSM82821, TPSM82822 and TPSM82823
  • 2.0-mm × 2.5-mm × 1.1-mm 10-pin µSiL package
  • 12 mm2 total solution size (for the fixed output voltage versions)

The TPSM8282x device family consists of a 1-A, 2-A, and 3-A step-down converter MicroSiP™ power modules optimized for small solution size and high efficiency.

The power modules integrate a synchronous step-down converter and an inductor to simplify design, reduce external components and save PCB area. The TPSM8282x is available in two flavors. The first includes an automatically entered power save mode to maintain high efficiency down to very light loads for extending the system battery run-time. The second version, the TPSM8282xA, runs in forced-PWM maintaining a continuous conduction mode at all currents to minimize the output ripple. In PWM mode the converter operates with a nominal switching frequency of 4MHz.

In power save mode, the device operates with typically 4-µA quiescent current. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation. The EN and PG pins, which support sequencing configurations, bring a flexible system design. An integrated soft start-up reduces the inrush current required from the input supply. Overtemperature protection and hiccup short circuit protection deliver a robust and reliable solution.

The TPSM8282x device family consists of a 1-A, 2-A, and 3-A step-down converter MicroSiP™ power modules optimized for small solution size and high efficiency.

The power modules integrate a synchronous step-down converter and an inductor to simplify design, reduce external components and save PCB area. The TPSM8282x is available in two flavors. The first includes an automatically entered power save mode to maintain high efficiency down to very light loads for extending the system battery run-time. The second version, the TPSM8282xA, runs in forced-PWM maintaining a continuous conduction mode at all currents to minimize the output ripple. In PWM mode the converter operates with a nominal switching frequency of 4MHz.

In power save mode, the device operates with typically 4-µA quiescent current. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation. The EN and PG pins, which support sequencing configurations, bring a flexible system design. An integrated soft start-up reduces the inrush current required from the input supply. Overtemperature protection and hiccup short circuit protection deliver a robust and reliable solution.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPSM82821A ACTIVE 5.5-V input, 1-A step-down converter with integrated inductor and forced PWM mode in µSiP package Forced-PWM operation and 23-mm² total BOM size.
TPSM82822 ACTIVE 5.5-V input, 2-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package Higher output current module alternative.
Similar functionality to the compared device
TPSM82813 ACTIVE 6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking Low-noise fixed frequency operation, frequency synchronization, adjustable soft start and more.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet TPSM8282x, TPSM8282xA 1-A, 2-A, and 3-A High Efficiency Step-Down Converter MicroSiP™ Power Module with Integrated Inductor datasheet (Rev. F) PDF | HTML 22 Nov 2021
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
User guide TPSM8282xEVM-080 and TPSM8282xAEVM-127 Evaluation Modules User's Guide (Rev. D) PDF | HTML 12 Nov 2021
Functional safety information TPSM8282x/A Pin Failure Mode Analysis (Pin FMA) PDF | HTML 27 Sep 2021
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML 16 Jun 2021
White paper Enabling Higher Data Rates for Optical Modules With Small and Efficient Power 22 Mar 2021
Application brief Achieving High Thermal Performance in Compact Buck Power Modules PDF | HTML 24 Feb 2021
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Improving the thermal performance of a MicroSiP(TM) power module 24 Jul 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Analog Design Journal Adjusting the soft-start time of an integrated power module 26 Apr 2016
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 25 Jul 2013
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM82821EVM-080 — 1-A step-down converter with integrated inductor evaluation module

The TPSM82821EVM-080 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPSM82821 power module. The EVM converts a 2.4-V to 5.5-V input voltage to a 1.8-V regulated output voltage at up to 1-A of output current. The TPSM82821 (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM82821 PSpice Unencrypted Transient Model (Rev. B)

SLVMD66B.ZIP (92 KB) - PSpice Model
Calculation tool

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
  • DAC43401 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator
  • DAC43608 8-bit, 8-channel, I2C, voltage-output DAC in tiny QFN package
  • DAC53401 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator
  • DAC53608 10-Bit, 8-channel, I2C, voltage output DAC in tiny QFN package
Power modules (integrated inductor)
  • TPS82084 2-A, High-efficiency step-down converter module with integrated inductor
  • TPS82085 3A, High-Efficiency Step-Down Converter Module with Integrated Inductor
  • TPS82130 17-V input 3-A step-down converter module with integrated inductor
  • TPS82140 17V Input 2A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor
  • TPS82150 17V Input 1A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor
  • TPSM82810 2.75-V to 6-V, 4-A step-down module with adjustable-frequency & tracking in 3 x 4-mm μSIP package
  • TPSM82813 6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking
  • TPSM82821 5.5-V input, 1-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package
  • TPSM82822 5.5-V input, 2-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package
DC/DC converters
  • TLV62065 3MHz 2A Step Down Converter in 2x2 SON Package
  • TLV62080 1.2A High Efficient Step Down Converter in 2x2mm SON Package
  • TLV62084 2A High Efficient Step Down Converter in 2x2mm SON Package
  • TLV62084A 2A High Efficient Step Down Converter in 2x2mm SON Package
  • TLV62085 3-A High Efficiency Step-Down Converter in 2x2 QFN
  • TLV62090 3A High Efficiency Step Down Converter in 3x3mm QFN Package
  • TLV62095 4A Synchronous Step Down Converter with DCS Control
  • TLV62130 3-17V 3A Step-Down Converter in 3x3 QFN Package
  • TLV62130A 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package
  • TLV62150 4-17V 1A Step-Down Converter with DCS-Control™
  • TLV62150A 4-17V, 1A STEP-DOWN CONVERTER with DCS-Control in 3x3 QFN Package
  • TLV62565 1.5A Buck Converter in SOT23 Package
  • TLV62566 1.5A Buck Converter with Power Good, in SOT23 Package
  • TLV62568 2.5V-5.5V input, 1A high efficiency step-down buck converter in SOT23 and SOT563 package
  • TLV62568A 2.5V-5.5V input, 1A high efficiency step-down buck converter with forced PWM in small SOT563 package
  • TLV62569 2.5V-5.5V input, 2-A high efficiency step-down buck converter in SOT23 and SOT563 package
  • TLV62569A 2A High Efficiency Step-down Buck Converter with forced PWM in SOT Package
  • TLV62585 2.5V-5.5V input, 3-A high efficiency step-down converter in 2x2 QFN or SOT563 package
  • TPS62000 Adjustable, 600-mA, 95% Efficient Step-Down Converter
  • TPS62000-HT High Temperature High-Efficiency Step-Down Low Power DC-DC Converter
  • TPS62020 Adjustable, 600-mA, 95% Efficient Step-Down Converter, 18uA, MSOP-10
  • TPS62040 Adjustable, 1.2-A, 95% efficient step-down converter, 18 uA, MSOP-10 and QFN
  • TPS62050 Adjustable, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10
  • TPS62056 3.3-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10
  • TPS62060 3MHz, 1.6A Step-Down Converter in 2x2 SON Package
  • TPS62065 3MHz, 2A Step-Down Converter in 2x2 SON Package
  • TPS62065-Q1 3MHz, 2A Automotive Step-Down Converter in 2x2 SON Package
  • TPS62067 3MHz, 2A Step-Down Converter in 2x2 SON Package
  • TPS62067-Q1 Automotive 3-MHz 2-A step-down converter in 2×2 SON package
  • TPS62080 1.2A High Efficient Step Down Converter in 2x2mm SON Package, with Adjustable Vout
  • TPS62080A 1.2A High Efficient Step Down Converter in 2x2mm SON Package
  • TPS62085 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package
  • TPS62088 2.4-V to 5.5-V input, tiny 6-pin 3-A step-down converter in 1.2-mm x 0.8-mm WCSP
  • TPS62090 3A, 6V input, up to 97% efficiency, Synchronous Step Down Converter with DCS™ Control
  • TPS62090-Q1 Automotive: 3A, 2.5 to 6V input, up to 97% efficiency, 3x3 QFN, Step-Down Converter
  • TPS62095 4A Synchronous Step Down Converter with DCS Control
  • TPS62097 2-A Step Down Converter with Selectable Switching Frequency in HotRod package
  • TPS62097-Q1 2A Automotive Step-Down Converter in 3x3 QFN With Wettable Flanks
  • TPS62100 Multimode 300kHz Synchronous Buck Converter with Adjustable Output
  • TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
  • TPS62110-EP Enhanced Product 17 V, 1.5 A Synchronous Step-Down Converter
  • TPS62110-HT High Temperature 17-V, 1.5-A, Synchronous Step-Down Converter
  • TPS62110-Q1 Automotive 3V to 17V, 1.5A Buck Converter in QFN-16 package
  • TPS62113 1.5-A, 17-Vin Step-Down Converter with LBI function in QFN-16
  • TPS62120 15V, 75mA, 96% efficiency Step-Down Converter with DCS-Control
  • TPS62122 15V, 75mA, 96% efficiency Step-Down Converter
  • TPS62125 3V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis
  • TPS62130 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package
  • TPS62130A 3-V to 17-V, 3-A step-down converter with DCS-control in 3x3 QFN package
  • TPS62130A-Q1 TPS62130A-Q1 3 to 17-V 3-A Automotive Step-Down Converter in 3 × 3 QFN Package
  • TPS62135 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN
  • TPS62136 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN
  • TPS62140 3–17V 2A Step-Down Converter with DCS-Control in 3x3 QFN package
  • TPS62140A 3–17V 2A Step-Down Converter with DCS-Control in 3x3 QFN package
  • TPS62147 3-17V 2.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN
  • TPS62148 3-17V 2.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN
  • TPS62150 3–17V 1A Step-Down Converter with DCS-Control in 3x3 QFN package
  • TPS62150A 3-17V 1A 3MHz Step-Down Converter with DCS-Control in 3x3 QFN Package
  • TPS62150A-Q1 TPS62150A-Q1 3 to 17-V 1-A AUTOMOTIVE Step-Down Converter in 3 × 3 QFN Package
  • TPS62160 3V-17V 1A Step-Down Converters with DCS-Control™
  • TPS62160-Q1 3V-17V 1A Automotive Step-Down Converters in 2x2SON
  • TPS62170 3–17V 0.5A Step-Down Converter with DCS-Control in 2x2 QFN package
  • TPS62170-Q1 3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package
  • TPS62175 28V, 0.5A Step-Down Converter with SNOOZE Mode
  • TPS62180 4-V to 15-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start
  • TPS62184 4-V to 17-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start
  • TPS62200 Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23
  • TPS62220 Adjustable, 400-mA, 95% Efficient Step-Down Converter, 15uA, ThinSOT-23
  • TPS62240 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package
  • TPS62250 2.25MHz, 1A Peak Current Limited Step-Down Converter
  • TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package
  • TPS62260-Q1 Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter in 2x2mm SON/TSOT23 Package
  • TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package
  • TPS62290-Q1 Automotive 2.3V to 6V, 2.25MHz Fixed Frequency 1A Buck Converter in 2x2mm SON/TSOT23 Package
  • TPS62400 Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN
  • TPS62400-Q1 Automotive Catalog Dual, Adjustable, 400mA & 600mA, 2.25MHz Step-Down Converter w/ 1-Wire Interface
  • TPS62410 2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN
  • TPS62410-Q1 Automotive 2.5V to 6V, 2.25MHz Fixed Frequency Dual (800mA/800mA) Buck Converter
  • TPS62420 Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN
  • TPS62420-Q1 Automotive 2.5V to 6V, 2.25MHz Fixed Frequency Dual (1A/600mA) Buck Converter with 1-Wire Interface
  • TPS62480 6A, 2.4V-5.5V input, Synchronous step-down converter with PG Output, Adjust. Soft-start and Optional
  • TPS62510 Adjustable, 96% Efficiency, 1.5A Buck Converter for low input voltages
  • TPS62560 2.25MHz 600mA Step-Down Converter in 2x2mm SON Package
  • TPS62561 2.25MHz 600mA Step-Down Converter in TSOT23 Package
  • TPS62590 2.25MHz, 1A Step-Down Converter in 2 x 2 SON Package
  • TPS62590-Q1 Automotive 2.5V to 6V, 2.25MHz Fixed Frequency 1A Buck Converter in 2x2mm SON Package
  • TPS62750 2.25MHz, Step-Down Converter w/ Programmable Input Current Limits for USB powered Applications
  • TPS62751 2.25MHz, Step-Down Converter w/ Programmble Input Current Limits for USB powered Applications
  • TPS62770 Tiny Single-chip Dual Solution with 360nA Iq Buck and up to 15V Boost in WCSP
  • TPS62810-Q1 Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package
  • TPS62810M 2.75-V to 6-V, 4-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature
  • TPS62821 2.4-V to 5.5-V input, 1-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package
  • TPS62822 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package
  • TPS62823 2.4-V to 5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package
  • TPS62825 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN
  • TPS62826 2.4-V-5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm VSON-HR package
  • TPS62827 2.5-V to 5.5-V input, 4-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN
Reference designs

TIDA-010936 — 48V/16A small form factor three-phase GaN inverter reference design for integrated motor drives

This reference design demonstrates a high-power density 12V to 60V three-phase power stage using three LMG2100R044 100V, 35A gallium nitride (GaN) half-bridges with integrated GaN FETs, driver and bootstrap diode specifically for motor-integrated servo drives and robotics applications. Accurate (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
USIP (SIL) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos