![]() | AECM is a control topology based on a fixed-frequency modulation with
emulated current information for the loop control. |
![]() | PCM is a popular fixed-frequency control topology for DC/DC converters given
its overload protection, accuracy and ease of compensation. |
![]() | The D-CAP2 control scheme is a variation of adaptive COT control with an
emulated ramp-generator circuit integrated inside the IC. |
![]() | AECM control topology can help engineers simplify EMI filter design with
fixed frequency and supports wide- output, large-duty-cycle applications
with good load-transient performance |
![]() | AECM control offers mode-detection block to identify whether the DC/DC
converter is in PWM mode or PFM mode. Its integrated oscillator generates
the fixed clock in PWM mode, enables on-time generator and adjusts DC gain
to achieve high bandwidth. |