The TPS563212 is a cost-effective and highly
flexible synchronous buck converter that provides selectable Eco-mode operation or FCCM
(force continuous conduction mode) operation. A selectable power-good indicator or external
soft start is also configurable through the MODE pin. Power sequencing is possible by
correctly configuring the Enable pin, power-good indicator, or external soft start. A wide
input voltage range of 4.2 V to 18 V supports a wide variety of common input rails like 12 V
and 15 V. The device supports up to 3-A continuous output current at output voltages between
0.6 V and 7 V.
The device provides fast transient response
with true fixed switching frequency through the use of the advanced emulated current mode
(AECM) control topology. With internal smart loop bandwidth control, the device provides
fast transient response over a wide output voltage range without the need for external
compensation.
Cycle-by-cycle current limit on the
high-side peak current protects the device in overload situations and is enhanced by a
low-side valley current limit, which prevents current runaway. Hiccup mode would be
triggered under overvoltage protection (OVP), undervoltage protection (UVP), UVLO
protection, and thermal shutdown.
The device is available in a 1.6-mm × 2.1-mm
SOT-5X3 package.
The TPS563212 is a cost-effective and highly
flexible synchronous buck converter that provides selectable Eco-mode operation or FCCM
(force continuous conduction mode) operation. A selectable power-good indicator or external
soft start is also configurable through the MODE pin. Power sequencing is possible by
correctly configuring the Enable pin, power-good indicator, or external soft start. A wide
input voltage range of 4.2 V to 18 V supports a wide variety of common input rails like 12 V
and 15 V. The device supports up to 3-A continuous output current at output voltages between
0.6 V and 7 V.
The device provides fast transient response
with true fixed switching frequency through the use of the advanced emulated current mode
(AECM) control topology. With internal smart loop bandwidth control, the device provides
fast transient response over a wide output voltage range without the need for external
compensation.
Cycle-by-cycle current limit on the
high-side peak current protects the device in overload situations and is enhanced by a
low-side valley current limit, which prevents current runaway. Hiccup mode would be
triggered under overvoltage protection (OVP), undervoltage protection (UVP), UVLO
protection, and thermal shutdown.
The device is available in a 1.6-mm × 2.1-mm
SOT-5X3 package.