SNVA757D August 2017 – September 2020 LP8860-Q1
Table 1-1 below compares key features and operating conditions for all orderable versions of the LP8860-Q1. Boost switching frequency, the number of channels, maximum LED current, and input brightness control method are considered critical specs and are highlighted in bold.
PARAMETER | A | B | C | D | E | F | G | H | |
---|---|---|---|---|---|---|---|---|---|
Boost | ƒSW | 300 kHz | 300 kHz | 2.2 MHz | 400 kHz | 400 kHz | 400 kHz | 400 kHz | 800 kHz |
Switching Current Limit | 9 A | 9 A | 9 A | 9 A | 4 A | 4 A | 4 A | 4 A | |
VDD | 5 V | 3.3 V | 5 V | 5 V | 5 V | 5 V | 5 V | 5 V | |
LED Driver | Number of Channels | 4 strings | 3 strings | 3 strings | 4 strings | 1 string | 2 strings | 1 string | 4 strings |
Maximum LED Current per Channel | 130 mA | 70 mA | 104 mA | 150 mA | 400 mA | 90 mA | 400 mA | 80 mA | |
ISET Resistor Control | Disabled | Enabled | Enabled | Enabled | Disabled | Disabled | Disabled | Disabled | |
Input Brightness Control Method | I2C/SPI BRT Register | PWM Pin Input | PWM Pin Input | PWM Pin Input | I2C/SPI BRT Register | PWM Pin Input (Direct) | I2C/SPI BRT Register | PWM Pin Input | |
LED Output Dimming Method | PWM | PWM | PWM | PWM | Hybrid Dimming | PWM | Hybrid Dimming | PWM | |
Output PWM Dimming Frequency | 4.883 kHz | Depends on VSYNC | 4.883 kHz | 4.883 kHz | = 11 × F_VSYNC | = F_PWMIN | 4.883 kHz | 4.883 kHz | |
Dimming Ratio | 1024:1 | 1024:1 | 1024:1 | 1024:1 | 15000:1 | > 32000:1 | > 4096:1 | 1024:1 | |
Fault Handling | Short LED Fault Threshold | 10.6 V | 10.6 V | 10.6 V | 10.6 V | 10.6 V | 10.6 V | 10.6 V | 6.9 V |
VIN OVP Level | 22.5 V | 22.5 V | Disabled | 22.5 V | 22.5 V | 22.5 V | Disabled | 22.5 V | |
VIN UVLO Level | 3 V | 3 V | 3 V | 3 V | 3 V | 3 V | 3 V | 5 V | |
VDD UVLO | 3 V | 3 V | 3 V | 3 V | 3 V | 3 V | 3 V | 3V | |
Input OCP Limit | 8 A | 8 A | 8 A | 8 A | 6 A | 6 A | 6 A | 6 A | |
TEMP COMP | Internal Temperature Compensation | Disabled | Enabled, 100°C | Disabled | Disabled | Disabled | Disabled | Disabled | Disabled |
External Temperature Compensation | Disabled | Enabled, current | Enabled, current | Disabled | Disabled | Disabled | Disabled | Disabled | |
SYNC | VSYNC Input | Disabled | Enabled | Disabled | Disabled | Enabled | Disabled | Disabled | Disabled |
PARAMETER | J | L | N | R | |
---|---|---|---|---|---|
Boost | ƒSW | 2.2 MHz | 400 kHz | 2.2 MHz | 2.2 MHz |
Switching Current Limit | 6 A | 3 A | 9 A | 9 A | |
VDD | 3.3 V | 3.3 V | 3.3 V | 3.3 V | |
LED Driver | Number of Channels | 3 strings | 3 strings | 2 strings | 4 strings |
Maximum LED Current per Channel | 80 mA | 80 mA | 150 mA | 150 mA | |
ISET Resistor Control | Enabled | Enabled | Enabled | Enabled | |
Input Brightness Control Method | I2C/SPI BRT Register | PWM Pin Input | I2C/SPI BRT Register | PWM Pin Input | |
LED Output Dimming Method | PWM | Hybrid Dimming | PWM | PWM | |
Output PWM Dimming Frequency | 9.766 kHz | 4.883 kHz | = 11 × F_VSYNC | 4.883 kHz | |
Dimming Ratio | 1024:1 | 4096:1 | 8192:1 | 1024:1 | |
Fault Handling | Short LED Fault Threshold | 6.9 V | 10.6 V | 10.6 V | 10.6 V |
VIN OVP Level | 22.5 V | Disabled | 22.5 V | Disabled | |
VIN UVLO Level | 5 V | 3 V | 3 V | 3 V | |
VDD UVLO | 3 V | 3 V | 2.5 V | 2.5 V | |
Input OCP Limit | 6 A | 6 A | 8 A | 8 A | |
TEMP COMP | Internal Temperature Compensation | Disabled | Disabled | Disabled | Disabled |
External Temperature Compensation | Enabled, current | Disabled | Disabled | Disabled | |
SYNC | VSYNC Input | Disabled | Disabled | Enabled | Disabled |
Detailed configuration information and reference schematics for each LP8860-Q1 version is listed in the rest of the document. The full bit descriptions for the EEPROM registers are found in the LP8860-Q1 data sheet.