This technical reference manual provides information about how to use the CC13x2x7 and CC26x2x7SimpleLink™ ultra-low power wireless microcontroller (MCU). The CC2652x7 and the CC13x2x7 device platforms share the same MCU architecture and most of the peripherals. The radio in the CC2652x7 device operates in the 2.4 GHz ISM frequency band, while the radio in the CC1312x7 device is designed for use in the Sub-1 GHz frequency bands. The CC1352x7 device is a multi-band wireless MCU and can operate both in the Sub-1 GHz and 2.4 GHz bands. This document covers the whole platform of devices, so refer to the individual device data sheets for supported modules and features.