Product details

Protocols 6LoWPAN, Amazon Sidewalk, Bluetooth low energy, IEEE 802.15.4, MIOTY, Matter, Proprietary, Proprietary 2.4 GHz, Thread, Wi-SUN, Wireless M-Bus, Zigbee Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 1069-1329, 2360-2500, 431-527, 861-1054 Type Wireless MCU TX power (max) (dBm) 20 RAM (kByte) 152 Flash memory (kByte) 704 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Cryptographic accelerators AES, ECC, RSA, SHA-2, TRNG CPU Arm® Cortex®-M4F Operating system FreeRTOS, RTOS, TI RTOS Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Sensitivity (best) (dBm) -121 Number of GPIOs 26 Rating Catalog Operating temperature range (°C) -40 to 105 Edge AI enabled Edge AI Studio enabled, Yes
Protocols 6LoWPAN, Amazon Sidewalk, Bluetooth low energy, IEEE 802.15.4, MIOTY, Matter, Proprietary, Proprietary 2.4 GHz, Thread, Wi-SUN, Wireless M-Bus, Zigbee Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 1069-1329, 2360-2500, 431-527, 861-1054 Type Wireless MCU TX power (max) (dBm) 20 RAM (kByte) 152 Flash memory (kByte) 704 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Cryptographic accelerators AES, ECC, RSA, SHA-2, TRNG CPU Arm® Cortex®-M4F Operating system FreeRTOS, RTOS, TI RTOS Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Sensitivity (best) (dBm) -121 Number of GPIOs 26 Rating Catalog Operating temperature range (°C) -40 to 105 Edge AI enabled Edge AI Studio enabled, Yes
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)

Wireless microcontroller

  • Powerful 48-MHz Arm® Cortex®-M4F processor
  • 704KB flash program memory
  • 256KB of ROM for protocols and library functions
  • 8KB of cache SRAM
  • 144KB of ultra-low leakage SRAM with parity for high-reliability operation
  • Dual-band Sub-1 GHz and 2.4 GHz operation
  • Dynamic multiprotocol manager (DMM) driver
  • Programmable radio includes support for 2-(G)FSK, 4-(G)FSK, MSK, OOK, Bluetooth® 5.2 Low Energy, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4KB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 2.63 mA active mode, CoreMark
    • 55 µA/MHz running CoreMark
    • 0.8 µA standby mode, RTC, 144KB RAM
    • 0.1 µA shutdown mode, wake-up on pin
  • Ultra low-power sensor controller consumption:
    • 25.2 µA in 2 MHz mode
    • 701 µA in 24 MHz mode
  • Radio Consumption:
    • 5.4 mA RX at 868 MHz
    • 6.4 mA RX at 2.4 GHz
    • 21 mA TX at +10 dBm at 2.4 GHz
    • 24.9 mA TX at +14 dBm at 868 MHz
    • 64 mA TX at +20 dBm at 915 MHz
    • 101 mA TX at +20 dBm at 2.4 GHz

Wireless protocol support

High performance radio

  • -121 dBm for 2.5-kbps long-range mode
  • -110 dBm at 50 kbps, 802.15.4, 868 MHz
  • -104 dBm for Bluetooth® Low Energy 125-kbps
  • Output power up to +20 dBm with temperature compensation

Regulatory compliance

  • Suitable for systems targeting compliance with these standards:
    • ETSI EN 300 220 Receiver Cat. 1.5 and 2, EN 300 328, EN 303 131, EN 303 204, EN 300 440 Cat. 2 and 3
    • FCC CFR47 Part 15
    • ARIB STD-T108 and STD-T66

MCU peripherals

  • Digital peripherals can be routed to any GPIO
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Two comparators
  • Programmable current source
  • Two UART, two SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128- and 256-bit cryptographic accelerator
  • ECC and RSA public key hardware accelerator
  • SHA2 Accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.8-V single supply voltage
  • -40 to +105°C

Package

  • 7-mm × 7-mm RGZ VQFN48 (26 GPIOs)
  • RoHS-compliant package

Wireless microcontroller

  • Powerful 48-MHz Arm® Cortex®-M4F processor
  • 704KB flash program memory
  • 256KB of ROM for protocols and library functions
  • 8KB of cache SRAM
  • 144KB of ultra-low leakage SRAM with parity for high-reliability operation
  • Dual-band Sub-1 GHz and 2.4 GHz operation
  • Dynamic multiprotocol manager (DMM) driver
  • Programmable radio includes support for 2-(G)FSK, 4-(G)FSK, MSK, OOK, Bluetooth® 5.2 Low Energy, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4KB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 2.63 mA active mode, CoreMark
    • 55 µA/MHz running CoreMark
    • 0.8 µA standby mode, RTC, 144KB RAM
    • 0.1 µA shutdown mode, wake-up on pin
  • Ultra low-power sensor controller consumption:
    • 25.2 µA in 2 MHz mode
    • 701 µA in 24 MHz mode
  • Radio Consumption:
    • 5.4 mA RX at 868 MHz
    • 6.4 mA RX at 2.4 GHz
    • 21 mA TX at +10 dBm at 2.4 GHz
    • 24.9 mA TX at +14 dBm at 868 MHz
    • 64 mA TX at +20 dBm at 915 MHz
    • 101 mA TX at +20 dBm at 2.4 GHz

Wireless protocol support

High performance radio

  • -121 dBm for 2.5-kbps long-range mode
  • -110 dBm at 50 kbps, 802.15.4, 868 MHz
  • -104 dBm for Bluetooth® Low Energy 125-kbps
  • Output power up to +20 dBm with temperature compensation

Regulatory compliance

  • Suitable for systems targeting compliance with these standards:
    • ETSI EN 300 220 Receiver Cat. 1.5 and 2, EN 300 328, EN 303 131, EN 303 204, EN 300 440 Cat. 2 and 3
    • FCC CFR47 Part 15
    • ARIB STD-T108 and STD-T66

MCU peripherals

  • Digital peripherals can be routed to any GPIO
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Two comparators
  • Programmable current source
  • Two UART, two SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128- and 256-bit cryptographic accelerator
  • ECC and RSA public key hardware accelerator
  • SHA2 Accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.8-V single supply voltage
  • -40 to +105°C

Package

  • 7-mm × 7-mm RGZ VQFN48 (26 GPIOs)
  • RoHS-compliant package

The SimpleLink™ CC1352P7 device is a multiprotocol and multi-band Sub-1 GHz and 2.4-GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), mioty , Wi-SUN , proprietary systems, including the TI 15.4-Stack (Sub-1 GHz and 2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The CC1352P7 is based on an Arm® Cortex® M4F main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation, personal electronics and medical applications.

The CC1352P7 has a software defined radio powered by an Arm® Cortex®-M0, which allows support for multiple physical layers and RF standards. CC1352P7 supports operation in 287 to 351-MHz, 359 to 527-MHz, 861 to 1054-MHz, 1076 to 1315-MHz, and 2360 to 2500-MHz frequency bands. PHY and frequency band switching can be done runtime through a dynamic multiprotocol manager (DMM) driver. The CC1352P7 has an efficient built-in PA that supports +10 dBm TX at 21 mA and +20 dBm TX at 101 mA in the 2.4-GHz band, and +20 dBm TX at 64 mA in the Sub-1 GHz band.

The CC1352P7 has a low sleep current of 0.9 µA with RTC and 144KB RAM retention. In addition to the main Cortex® M4F processor, the device also has an autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1-µA system current.

The CC1352P7 has Low SER (Soft Error Rate) FIT (Failure-in-time) for long operational lifetime. Always-on SRAM parity minimizes risk for corruption due to potential radiation events. Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply.

The CC1352P7 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty®, Sub-1 GHz MCUs, and host MCUs. CC1352P7 is part of a scalable portfolio with flash sizes from 32KB to 704KB with pin-to-pin compatible package options. The common SimpleLink™CC13xx and CC26xx Software Development Kit (SDK) and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.

The SimpleLink™ CC1352P7 device is a multiprotocol and multi-band Sub-1 GHz and 2.4-GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), mioty , Wi-SUN , proprietary systems, including the TI 15.4-Stack (Sub-1 GHz and 2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The CC1352P7 is based on an Arm® Cortex® M4F main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation, personal electronics and medical applications.

The CC1352P7 has a software defined radio powered by an Arm® Cortex®-M0, which allows support for multiple physical layers and RF standards. CC1352P7 supports operation in 287 to 351-MHz, 359 to 527-MHz, 861 to 1054-MHz, 1076 to 1315-MHz, and 2360 to 2500-MHz frequency bands. PHY and frequency band switching can be done runtime through a dynamic multiprotocol manager (DMM) driver. The CC1352P7 has an efficient built-in PA that supports +10 dBm TX at 21 mA and +20 dBm TX at 101 mA in the 2.4-GHz band, and +20 dBm TX at 64 mA in the Sub-1 GHz band.

The CC1352P7 has a low sleep current of 0.9 µA with RTC and 144KB RAM retention. In addition to the main Cortex® M4F processor, the device also has an autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1-µA system current.

The CC1352P7 has Low SER (Soft Error Rate) FIT (Failure-in-time) for long operational lifetime. Always-on SRAM parity minimizes risk for corruption due to potential radiation events. Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply.

The CC1352P7 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty®, Sub-1 GHz MCUs, and host MCUs. CC1352P7 is part of a scalable portfolio with flash sizes from 32KB to 704KB with pin-to-pin compatible package options. The common SimpleLink™CC13xx and CC26xx Software Development Kit (SDK) and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
CC1312R7 ACTIVE SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash This device is SDK compatible, but removes the dual band and +20dBm PA.

Technical documentation

No results found. Please clear your search and try again.
View all 41
Top documentation Type Title Format options Date
* Data sheet CC1352P7 SimpleLink™ High-Performance Multi-Band Wireless MCU With Integrated Power Amplifier datasheet (Rev. A) PDF | HTML Nov 30, 2021
* User guide CC13x2x7 and CC26x2x7 Technical Reference Manual PDF | HTML Nov 24, 2021
* Errata CC1352P7 Silicon Errata (Rev. A) PDF | HTML Nov 30, 2021
Cybersecurity advisory Invalid Bluetooth® LE Data Length Extension (DLE) Parameter Leading to DoS PDF | HTML May 28, 2026
Cybersecurity advisory Denial of Service during Bluetooth LE authentication and connection PDF | HTML May 28, 2026
Application note How to Modify TX and RX Commands Imported/Exported from SysConfig or SmartRF™ Studio PDF | HTML Apr 30, 2026
Application note How to Certify Your Bluetooth Product (Rev. N) PDF | HTML Nov 18, 2025
Application note TI Wi-SUN® Network Performance PDF | HTML Aug 1, 2025
Product overview TI Wi-SUN® FAN Stack - Software Overview (Rev. B) PDF | HTML Jun 9, 2025
Application note CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML Aug 6, 2024
User guide SimpleLink CC131x and CC135x Family Hardware Migration Guide PDF | HTML May 2, 2024
Application brief Wireless Technologies for Solar Micro Inverters and Trackers (Rev. A) PDF | HTML Apr 9, 2024
Technical article TI extends support of Amazon Sidewalk to improve connectivity between homes, neighborhoods and cities PDF | HTML Dec 21, 2023
Application note TI 15.4-Stack Software PDF | HTML Oct 17, 2023
Application brief Development Platform for a Smart, Connected AC Level 2 EV Charging Station PDF | HTML Jul 11, 2023
Application note Antenna Impedance Measurement and Matching PDF | HTML Mar 22, 2022
Application note Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML Feb 25, 2022
Application note 433 to 930-MHz and 2.4-GHz BOM Tunable PCB Antenna PDF | HTML Feb 7, 2022
Application note Connect One TI 15.4 Stack Sensor to Multiple Gateways PDF | HTML Dec 20, 2021
Application note Wide-Band DSSS Mode for FCC Digital Transmission Systems Using CC13x2 (Rev. A) PDF | HTML Nov 29, 2021
Technical article 4 questions to ask before choosing a Wi-SUN stack PDF | HTML Aug 13, 2021
Technical article Seamlessly connect your world with 16 new wireless MCUs for the 2.4-GHz and Sub-1- PDF | HTML Jun 4, 2021
White paper Dynamic Multi-Protocol (DMM) Performance Apr 21, 2021
White paper Exploring Thread and Zigbee for home and building automation PDF | HTML Apr 12, 2021
Application note Finding Settings for New Phy’s for the CC13x0 and CC13x2 Family PDF | HTML Sep 14, 2020
Application note CC13xx IQ Samples (Rev. B) PDF | HTML Aug 24, 2020
Application note Z-Stack Large Mesh Network Performance Using the SimpleLink™ Wireless MCU Family (Rev. B) PDF | HTML Feb 5, 2020
Application note Cryptographic Performance and Energy Efficiency on SimpleLink CC13x2/CC26x2 MCUs PDF | HTML Jan 28, 2020
Application note Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) PDF | HTML Jan 27, 2020
Application note Secure Boot in SimpleLink™ CC13x2/CC26x2 Wireless MCUs PDF | HTML Apr 15, 2019
Product overview Out-of-box star-network solution: TI 15.4-Stack Jan 14, 2019
Application note Measuring CC13xx and CC26xx current consumption (Rev. D) PDF | HTML Jan 10, 2019
Product overview Meet the SimpleLink™ Sensor Controller Jan 4, 2019
Product overview Time Multiplexing: Concurrent Multi-standard Operation Jan 3, 2019
Application note Low-Power ADC Solution for CC13x2 and CC26x2 Mar 2, 2018
White paper Thread and Zigbee for home and building automation Mar 1, 2018
Application brief Single-Chip Flow Metering Solution With the CC13x2R Wireless MCUs PDF | HTML Feb 27, 2018
Application brief Ultra-Low Power Designs With the CC13x2 and CC26x2 Sensor Controller PDF | HTML Feb 27, 2018
Application note Use of Low-power Zigbee® and Thread With the SimpleLink™ Wireless MCU Family Feb 27, 2018
Application note Sensor Sequencing Using the CC13x2 and CC26x2 Sensor Controller Mar 5, 2017
Application note TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) Feb 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LAUNCHXL-CC1352P — CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU

This LaunchPad speeds development on devices with integrated power amplifier and multi-band radio support for concurrent Sub-1Ghz and 2.4-GHz operation. Protocols supported include Bluetooth® Low Energy, Sub-1 GHz, Thread, Zigbee®, 802.15.4, and proprietary RF with the compatible CC13x2-CC26x2 SDK. (...)

Supported products & hardware
Evaluation board

LP-CC1352P7 — CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU

This LaunchPad™ development kit speeds development on devices with integrated power amplifier and multi-band radio support for concurrent Sub-1GHz and 2.4-GHz operation. Protocols supported include Bluetooth® Low Energy, Sub-1 GHz, Thread, Zigbee®, 802.15.4, and proprietary RF with the compatible (...)

Supported products & hardware
Evaluation board

BEAGL-PLAY-SBC — BeaglePlay® single-board computer from the BeagleBoard.org foundation based on AM62x

BeaglePlay is an open-source single board computer designed to simplify the process of adding sensors, actuators, indicators, human interfaces, and connectivity to a reliable embedded system. It features a powerful 64-bit, quad-core processor and innovative connectivity options, including WiFi, (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

AMZN-3P-SIDEWALK-TOOLKIT — Amazon Sidewalk development tool kit

Amazon Sidewalk is a secure and reliable community network that covers in-home, in-building, entire neighborhood and even entire city use cases using Amazon Sidewalk Bridges, such as compatible Amazon Echo and Ring devices, to provide cloud connectivity for IoT devices. Amazon Sidewalk enables (...)

From: Amazon
Supported products & hardware
Development kit

RFSTAR-3P-CC1352-MODULES — RFSTAR multi-protocol dualband wireless module based on CC1352R CC1352P CC1352P7

RF-star, as a 3P IDH of TI for wireless connectivity modules for over a decade, is dedicated to supplying a wide range of wireless modules and solutions based on TI products, such as BLE, Matter, ZigBee, Thread, Wi-Fi, Sub-1G, and Wi-SUN. 
RF-TI1352B1 is based on CC1352R MCU, RF-TI1352P1 on (...)

Supported products & hardware
Daughter card

BDE-3P-SUB1GHZ — BDE sub-1GHz modules

BDE Technology, Inc. is a TI-certified third-party module provider. Based on TI's CC1XXX sub-1GHz wireless connectivity products, BDE's modules allow customers to shorten development cycles, reduce design uncertainty, lower product cost and release efficiently launch competitive products. BDE (...)

Supported products & hardware
Debug probe

LB-3P-TRACE32-WIRELESS — Lauterbach TRACE32® Debug System for Wireless Connectivity

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify many of TI's Wireless Connectivity chips. The globally renowned debug solutions for embedded systems are the perfect solution for all development phases (...)

Supported products & hardware
Third-party accessory

JIAAN-3P-WIRELESS-MODULES — Jia An Electronics Technology AN2340SA-B and AN1352P7 wireless modules for CC2340 and CC1352

Beijing Jia An Electronics Technology Co., Ltd. wireless and internet of things (IoT) modules from their Cansec Wireless brand. The AN2340SA-B module is 2.4-GHz Bluetooth® Low Energy 5.3 small size IoT software and hardware solution based on the CC2340 SimpleLink™ 32-bit Arm® (...)

Supported products & hardware
Software development kit (SDK)

SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)

Supported products & hardware
Software development kit (SDK)

TI-15-4-STACK-GATEWAY-LINUX-SDK — TI 15-4-Stack Gateway Linux Software Development Kit

The TI-15.4-Stack-Gateway-Linux Software Development Kit (SDK) provides a Linux software middleware for the TI 15.4-Stack companion solution. It includes a full Linux user-space software that runs on top of the TI Processor SDK for AM335x platform, which interfaces with the co-processor embedded (...)

Supported products & hardware
IDE, configuration, compiler or debugger

ARM-CGT — ARM Code Generation Tools - Compiler

The TI Arm® compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI Arm-based platforms. They are engineered to maximize the potential of TI Arm Cortex®-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

ARM-CGT-CLANG — Arm® code generation tools - compiler

The TI Arm® compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI Arm-based platforms. They are engineered to maximize the potential of TI Arm Cortex®-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SENSOR-CONTROLLER-STUDIO — Sensor Controller Studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Plug-in

SIMPLELINK-SDK-EDGEAI-PLUGIN — Edge AI Plugin and application support for SimpleLink™ family of devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)

Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

RF-RANGE-ESTIMATOR — RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
Supported products & hardware
Calculation tool

PACKET-SNIFFER-2 — SmartRF Packet Sniffer 2

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

Supported products & hardware
Calculation tool

SMARTRF-STUDIO-7 — SmartRF Studio 7 application software

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Supported products & hardware
Design tool

SUB1GHZ-HW-DESIGN-REVIEW — Hardware design reviews for SimpleLink™ CC1xxx devices

To get started with the SimpleLink™ Sub-1GHz hardware design review process:

  • Step 1: Before requesting a review, it is important that to review the technical documentation and design & development resources available on the corresponding product page (see CC1xxx product page links below).
  • Step 2: (...)
Supported products & hardware
Reference design

TIDA-010949 — 600W solar power optimizer reference design based on GaN with wired and wireless communication

This reference design is a solar power optimizer, which can support up to 80V input voltage and 80V output voltage, providing up to 18A output and input current. The design uses a configurable four-switch buck-boost converter to step up or step down the panel current to the string current. The (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos