SWRA681 September 2020 CC3100 , CC3100MOD , CC3120 , CC3120MOD , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
This application report covers the CE compliance test procedure for TI’s Wi-Fi® devices (CC31xx and CC32xx). For CE reulations for SRDs operating in License–Free 2.4 GHz and 5 GHz frequency bands, see the CE Regulations for SRDs Operating in License-Free 2.4 GHz/5 GHz Bands. This application report is used along with CE Regulations for SRDs Operating in License-Free 2.4 GHz/5 GHz Bands.
Wi-Fi® is a registered trademark of Wi-Fi Alliance.
All trademarks are the property of their respective owners.