Product details

CPU Arm® Cortex®-M4 Type Module, Wireless MCU Technology Wi-Fi Protocols Wi-Fi 2.4 GHz Operating system FreeRTOS, TI RTOS Certifications CE, FCC, ISED, MIC, SRRC, Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 16 Features 1 STA, 2 secure sockets, 802.11bgn, IPv4 Edge AI enabled No Security Cryptographic acceleration Cryptographic accelerators 3DES, AES, DES, MD5, PKA, RSA, SHA-1, SHA-2, TRNG Rating Catalog Operating temperature range (°C) -20 to 70
CPU Arm® Cortex®-M4 Type Module, Wireless MCU Technology Wi-Fi Protocols Wi-Fi 2.4 GHz Operating system FreeRTOS, TI RTOS Certifications CE, FCC, ISED, MIC, SRRC, Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 16 Features 1 STA, 2 secure sockets, 802.11bgn, IPv4 Edge AI enabled No Security Cryptographic acceleration Cryptographic accelerators 3DES, AES, DES, MD5, PKA, RSA, SHA-1, SHA-2, TRNG Rating Catalog Operating temperature range (°C) -20 to 70
QFM (MOB) 63 358.75 mm² (0 mm × 0 mm)
  • CC3200MOD is a Wi-Fi module consisting of CC3200R1M2RGC single-chip wireless microcontroller (MCU)
  • Fully integrated module includes all required clocks, SPI Flash, and passives
  • Modular FCC, IC, TELEC, and CE certifications save customer effort, time, and money
  • Wi-Fi Alliance members can request certificate transfer of Wi-Fi CERTIFIED™ modules
  • 1.27-mm pitch QFM package for easy assembly and low-cost PCB design
  • Applications MCU subsystem:
    • Arm® Cortex®-M4 core at 80 MHz
    • Embedded memory:
      • Integrated serial Flash
      • RAM (up to 256KB)
      • Peripheral drivers in ROM
    • Hardware crypto engine for advanced hardware security including:
      • AES, DES, and 3DES
      • SHA and MD5
      • CRC and Checksum
    • 8-Bit parallel camera
    • One Multichannel Audio Serial Port (McASP) interface with support for I2S format
    • One SD (MMC) interface
    • 32-channel Micro Direct Memory Access (µDMA)
    • Two Universal Asynchronous Receivers and Transmitters (UARTs)
    • Two Serial Peripheral Interfaces (SPIs)
    • One Inter-integrated Circuit (I2C)
    • Four General-Purpose Timers (GPTs)
    • 16-Bit Pulse-Width Modulation (PWM) mode
    • One Watchdog Timer Module
    • 4-channel, 12-bit Analog-to-Digital Converters (ADCs)
    • Up to 25 individually programmable GPIO pins
  • Wi-Fi network processor subsystem:
    • 802.11 b/g/n radio, baseband, and medium access control
    • TCP/IP Stack
      • Eight simultaneous TCP, UDP, or RAW sockets
      • Two simultaneous TLS v1.2 or SSL 3.0 sockets
    • ARP, ICMP, DHCP, DNS, and mDNS support
    • HTTP server with built-in programmable HTML page for over-the-network device configuration
    • Powerful crypto engine for fast, secured WLAN connections with 256-bit encryption
    • Station, Access Point, and Wi-Fi Direct Modes
    • WPA2 personal and enterprise security
    • SimpleLink™ connection manager for managing Wi-Fi security states
    • TX power:
      • 17.0 dBm at 1 DSSS
      • 17.25 dBm at 11 CCK
      • 13.5 dBm at 54 OFDM
    • RX sensitivity:
      • –94.7 dBm at 1 DSSS
      • –87.0 dBm at 11 CCK
      • –73.0 dBm at 54 OFDM
    • Application Throughput:
      • UDP: 16 Mbps
      • TCP: 13 Mbps
  • Power-management subsystem:
    • Integrated DC/DC converter with a wide-supply voltage:
      • VBAT: 2.3 to 3.6 V
    • Low-power consumption At 3.6 V:
      • Hibernate with Real-Time Clock (RTC): 7 µA
      • Low-Power Deep Sleep: <275 µA
      • RX Traffic: 59 mA at 54 OFDM
      • TX Traffic: 229 mA at 54 OFDM
    • Package and operating conditions:
      • 1.27-mm pitch, 63-Pin, 20.5-mm × 17.5-mm QFM package for easy assembly and low-cost PCB design
      • Operating temperature range: –20°C to +70°C
  • Additional integrated components:
    • 40.0-MHz crystal
    • 32.768-kHz crystal (RTC)
    • 8-Mbit SPI Serial Flash
    • RF filter and passive components
  • QFM package:
    • 1.27-mm pitch, 63-pin, 20.5-mm × 17.5-mm QFM package for easy assembly and low-cost PCB design
  • Operating temperature:
    • Ambient temperature range: –40°C to +85°C
  • Module supports SimpleLink Developer’s Ecosystem
  • CC3200MOD is a Wi-Fi module consisting of CC3200R1M2RGC single-chip wireless microcontroller (MCU)
  • Fully integrated module includes all required clocks, SPI Flash, and passives
  • Modular FCC, IC, TELEC, and CE certifications save customer effort, time, and money
  • Wi-Fi Alliance members can request certificate transfer of Wi-Fi CERTIFIED™ modules
  • 1.27-mm pitch QFM package for easy assembly and low-cost PCB design
  • Applications MCU subsystem:
    • Arm® Cortex®-M4 core at 80 MHz
    • Embedded memory:
      • Integrated serial Flash
      • RAM (up to 256KB)
      • Peripheral drivers in ROM
    • Hardware crypto engine for advanced hardware security including:
      • AES, DES, and 3DES
      • SHA and MD5
      • CRC and Checksum
    • 8-Bit parallel camera
    • One Multichannel Audio Serial Port (McASP) interface with support for I2S format
    • One SD (MMC) interface
    • 32-channel Micro Direct Memory Access (µDMA)
    • Two Universal Asynchronous Receivers and Transmitters (UARTs)
    • Two Serial Peripheral Interfaces (SPIs)
    • One Inter-integrated Circuit (I2C)
    • Four General-Purpose Timers (GPTs)
    • 16-Bit Pulse-Width Modulation (PWM) mode
    • One Watchdog Timer Module
    • 4-channel, 12-bit Analog-to-Digital Converters (ADCs)
    • Up to 25 individually programmable GPIO pins
  • Wi-Fi network processor subsystem:
    • 802.11 b/g/n radio, baseband, and medium access control
    • TCP/IP Stack
      • Eight simultaneous TCP, UDP, or RAW sockets
      • Two simultaneous TLS v1.2 or SSL 3.0 sockets
    • ARP, ICMP, DHCP, DNS, and mDNS support
    • HTTP server with built-in programmable HTML page for over-the-network device configuration
    • Powerful crypto engine for fast, secured WLAN connections with 256-bit encryption
    • Station, Access Point, and Wi-Fi Direct Modes
    • WPA2 personal and enterprise security
    • SimpleLink™ connection manager for managing Wi-Fi security states
    • TX power:
      • 17.0 dBm at 1 DSSS
      • 17.25 dBm at 11 CCK
      • 13.5 dBm at 54 OFDM
    • RX sensitivity:
      • –94.7 dBm at 1 DSSS
      • –87.0 dBm at 11 CCK
      • –73.0 dBm at 54 OFDM
    • Application Throughput:
      • UDP: 16 Mbps
      • TCP: 13 Mbps
  • Power-management subsystem:
    • Integrated DC/DC converter with a wide-supply voltage:
      • VBAT: 2.3 to 3.6 V
    • Low-power consumption At 3.6 V:
      • Hibernate with Real-Time Clock (RTC): 7 µA
      • Low-Power Deep Sleep: <275 µA
      • RX Traffic: 59 mA at 54 OFDM
      • TX Traffic: 229 mA at 54 OFDM
    • Package and operating conditions:
      • 1.27-mm pitch, 63-Pin, 20.5-mm × 17.5-mm QFM package for easy assembly and low-cost PCB design
      • Operating temperature range: –20°C to +70°C
  • Additional integrated components:
    • 40.0-MHz crystal
    • 32.768-kHz crystal (RTC)
    • 8-Mbit SPI Serial Flash
    • RF filter and passive components
  • QFM package:
    • 1.27-mm pitch, 63-pin, 20.5-mm × 17.5-mm QFM package for easy assembly and low-cost PCB design
  • Operating temperature:
    • Ambient temperature range: –40°C to +85°C
  • Module supports SimpleLink Developer’s Ecosystem

Start your design with the industry’s first programmable FCC, IC, CE, and Wi-Fi CERTIFIED™ wireless MCU module with built-in Wi-Fi® connectivity. Created for the IoT, the SimpleLink™ CC3200MOD is a wireless MCU module that integrates an Arm® Cortex®-M4 MCU, allowing customers to develop an entire application with one device. With on-chip Wi-Fi, Internet, and robust security protocols, no prior Wi-Fi experience is required for faster development. The CC3200MOD integrates all required system-level hardware components including clocks, SPI Flash, RF switch, and passives into an QFM package for easy assembly and low-cost PCB design. The CC3200MOD is provided as a complete platform solution including software, sample applications, tools, user and programming guides, reference designs, and the TI E2E™ support community.

The applications MCU subsystem contains an industry-standard Arm® Cortex®-M4 core running at 80 MHz.

The device includes a wide variety of peripherals, including a fast parallel camera interface, I2S, SD/MMC, UART, SPI, I2C, and four-channel ADC. The CC3200 family includes flexible embedded RAM for code and data; ROM with external serial Flash bootloader and peripheral drivers; and SPI Flash for Wi-Fi network processor service packs, Wi-Fi certificates, and credentials.

The Wi-Fi network processor subsystem features a Wi-Fi Internet-on-a chip™ and contains an additional dedicated Arm® MCU that completely off-loads the applications MCU. This subsystem includes an 802.11 b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption. The CC3200MOD supports station, access point, and Wi-Fi Direct modes. The device also supports WPA2 personal and enterprise security and WPS 2.0. The Wi-Fi Internet-on-a-chip includes embedded TCP/IP and TLS/SSL stacks, HTTP server, and multiple Internet protocols. The power-management subsystem includes integrated DC/DC converters supporting a wide range of supply voltages. This subsystem enables low-power consumption modes, such as the hibernate with RTC mode requiring less than 7 µA of current.

Start your design with the industry’s first programmable FCC, IC, CE, and Wi-Fi CERTIFIED™ wireless MCU module with built-in Wi-Fi® connectivity. Created for the IoT, the SimpleLink™ CC3200MOD is a wireless MCU module that integrates an Arm® Cortex®-M4 MCU, allowing customers to develop an entire application with one device. With on-chip Wi-Fi, Internet, and robust security protocols, no prior Wi-Fi experience is required for faster development. The CC3200MOD integrates all required system-level hardware components including clocks, SPI Flash, RF switch, and passives into an QFM package for easy assembly and low-cost PCB design. The CC3200MOD is provided as a complete platform solution including software, sample applications, tools, user and programming guides, reference designs, and the TI E2E™ support community.

The applications MCU subsystem contains an industry-standard Arm® Cortex®-M4 core running at 80 MHz.

The device includes a wide variety of peripherals, including a fast parallel camera interface, I2S, SD/MMC, UART, SPI, I2C, and four-channel ADC. The CC3200 family includes flexible embedded RAM for code and data; ROM with external serial Flash bootloader and peripheral drivers; and SPI Flash for Wi-Fi network processor service packs, Wi-Fi certificates, and credentials.

The Wi-Fi network processor subsystem features a Wi-Fi Internet-on-a chip™ and contains an additional dedicated Arm® MCU that completely off-loads the applications MCU. This subsystem includes an 802.11 b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption. The CC3200MOD supports station, access point, and Wi-Fi Direct modes. The device also supports WPA2 personal and enterprise security and WPS 2.0. The Wi-Fi Internet-on-a-chip includes embedded TCP/IP and TLS/SSL stacks, HTTP server, and multiple Internet protocols. The power-management subsystem includes integrated DC/DC converters supporting a wide range of supply voltages. This subsystem enables low-power consumption modes, such as the hibernate with RTC mode requiring less than 7 µA of current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
CC3220MOD ACTIVE SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module This module supports the 2.4GHz band with additional security features and lower power.
Similar functionality to the compared device.
CC3235MODSF ACTIVE SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 1MB Flash This module supports dual-band 2.4 GHz and 5 GHz Wi-Fi with enhanced security features & 1MB XIP Flash.

Technical documentation

No results found. Please clear your search and try again.
View all 31
Top documentation Type Title Format options Date
* Data sheet CC3200MOD SimpleLink™ Certified Microcontroller and Wi-Fi® Network Processor Mod datasheet (Rev. C) PDF | HTML Sep 22, 2020
* User guide CC3200 SimpleLink Wi-Fi Wireless MCU Technical Reference Manual (Rev. D) May 9, 2018
* Radiation & reliability report CC3200MOD Reliability Data - Reliability Estimate Jul 27, 2017
Application note CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML Oct 20, 2022
Cybersecurity advisory TI-PSIRT-2021-100117 Integrated HTTP Server Ping Utility Vulnerability PDF | HTML Jan 15, 2022
Certificate CC3200MODR1M2AMOB EC Declaration of Conformity (DoC) (Rev. A) Mar 3, 2021
User guide CC3100/CC3200 SimpleLink Wi-Fi Internet-on-a-Chip User's Guide (Rev. C) PDF | HTML Dec 16, 2020
Application note SimpleLink™ Wi-Fi® Enabled Electronic Smart Lock (Rev. A) Sep 29, 2020
Application note CE Compliance Test Procedure for TI’s WiFi Devices PDF | HTML Aug 19, 2020
Certificate Product Information for CC3xxx Devices as Per Annex-E of EN 300 328 Aug 10, 2020
Application note CC3x00 Power Management Optimization and Measures (Rev. A) PDF | HTML Jun 2, 2020
Application note Transfer of TI Wi-Fi® Alliance Certifications to Products Using WFA Cert Policy (Rev. F) PDF | HTML Jan 30, 2020
User guide SimpleLink™ Wi-Fi® CC3100, CC3200 UniFlash User's Guide PDF | HTML Jan 15, 2020
Application note CC3x00 Production Line Guide PDF | HTML Oct 22, 2019
White paper Low-Power Internet Connectivity Over Wi-Fi (Rev. A) May 23, 2019
White paper A primer to Wi-Fi® provisioning for IoT applications (Rev. A) Jan 31, 2019
User guide CC3200MOD SimpleLink Wi-Fi and IoT Solution With MCU-Module LaunchPad User Guide (Rev. A) PDF | HTML Aug 27, 2018
Product overview IP smart door locks: Power optimized and added security features for cloud conne (Rev. B) Jun 26, 2018
User guide CC3200 SimpleLink Wi-Fi and IoT Solution w/ MCU LaunchPad Getting Started Guide (Rev. E) May 9, 2018
Product overview Design a low power camera with optimized cloud streaming and enhanced security u (Rev. A) Apr 24, 2018
Product overview Design a video doorbell with optimized cloud streaming and enhanced security fea (Rev. A) Apr 24, 2018
White paper Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) Oct 16, 2017
More literature Streamline the challenges of RF design with certified wireless modules Jan 25, 2017
Technical article Part 1: Bringing the internet to a single chip PDF | HTML Nov 18, 2016
More literature TI SimpleLink™ Wi-Fi® Family - Internet-on-a-chip solutions (Rev. C) Sep 7, 2016
User guide TI-RTOS 2.16 for CC32xx SimpleLink Wireless MCUs Getting Started Guide (Rev. F) Feb 22, 2016
Technical article Understanding wireless connectivity in industrial IoT applications PDF | HTML Aug 4, 2015
E-book Understanding Wireless Connectivity in the Industrial IoT Jul 22, 2015
User guide Antenna Board User's Guide Aug 7, 2014
White paper A link to the Internet of Things IoT Made Easy With SimpleLink Wi-Fi Solutions Jul 31, 2014
Application note CC31xx/CC32xx SimpleLink™ Wi-Fi® and IoT Power Management App Report Jul 28, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CC3200AUDBOOST — SimpleLink Wi-Fi CC3200 Audio BoosterPack

The SimpleLink™ Wi-Fi® CC3200 Audio BoosterPack enables the evaluation and development with the digital audio peripheral [I2S] present on the SimpleLink™ Wi-Fi® CC3200 device. It contains a Class-D power amplifier to drive speakers and an ultra-low power audio codec, TLV320AIC3254, supporting (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

LB-3P-TRACE32-WIRELESS — Lauterbach TRACE32® Debug System for Wireless Connectivity

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify many of TI's Wireless Connectivity chips. The globally renowned debug solutions for embedded systems are the perfect solution for all development phases (...)

Supported products & hardware
Software development kit (SDK)

CC3200SDK — CC3200 Software Development Kit (SDK), Service Pack, and Add-Ons

The SimpleLink™ Wi-Fi® CC3200 SDK contains drivers for the CC3200 programmable MCU, 40+ sample applications, and documentation needed to use the solution. It also contains the flash programmer, a command line tool for flashing software, configuring network and software parameters (SSID, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CC3XXXRADIOTEST — SimpleLink™ Wi-Fi® radio testing tool

The SimpleLink™ Wi-Fi® Radio Testing Tool is a Windows-based software tool for RF evaluation and testing of SimpleLink Wi-Fi CC31xx and CC32xx designs during development and certification.  The tool enables low-level radio testing capabilities by manually setting the radio into (...)

lock = Requires export approval (1 minute)
Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

SIMPLELINK-ACADEMY-CC32XX — SimpleLink™ Academy for CC32xx

SimpleLink Academy delivers easy-to-use training modules that span a wide range of topics for the SimpleLink Wi-Fi® evaluation platforms and software.
Supported products & hardware
Software programming tool

EMBEDDED-PROGRAMMING — SimpleLink™ Wi-Fi® Embedded Programming

Each product that has an embedded CC3120/CC3220 device on board must also have a serial flash device connected. The serial flash must be formatted and, at minimum, be programmed with the Service Pack that contains necessary software updates and additional features. In the case of CC3220, a binary (...)

Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Certification

SIMPLELINK-CC32XX-REPORTS — Reports: CC32xx Regulatory Certification

Are you looking for CC3XXX certification support? SIMPLELINK-CC3XXX-CERTIFCATION provides the relevant information and support for successful certification of CC31XX, CC32XX, and CC33XX products. Within this page you will find the latest certification reports of our Modules as well as our (...)

Supported products & hardware
Design tool

SWRR177 — CC3x00 Design Checklist

The CC3XXX Wi-Fi hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback.  Before requesting a review, it is important to review the technical documentation and design & (...)

Supported products & hardware
Reference design

TIDA-00375 — UART to Wi-Fi Bridge with 24 VAC Power Reference Design

This reference design uses our SimpleLink Wi-Fi CC3200 internet-on-a-chip wireless MCU module to create a data bridge between existing hardware with a logic-level UART interface and a Wi-Fi network. The design also contains a simple switcher power supply with a wide-input range suitable (...)

Supported products & hardware
Reference design

TIDA-00485 — Non-Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design

TIDA-00485 uses our SimpleLink Wi-Fi CC3200 Internet-on-a-chip wireless MCU module to create a data bridge between an RS-485 network and a Wi-Fi® network. The SN65HVD72 transceiver provides the RS-485 interface with 12 kV of ESD protection and additional protection is provided on board. (...)

Supported products & hardware
Reference design

TIDA-00486 — Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design

TIDA-00486 uses our SimpleLink Wi-Fi® CC3200 Internet-on-a-chip wireless MCU module to create a data bridge between an RS-485 network and a Wi-Fi network. The ISO15 transceiver provides an isolated RS-485 interface with up to 2500 VRMS of isolation. The LM5160 Fly-Buck™ power supply (...)

Supported products & hardware
Reference design

TIDC-CC3200-VIDEO — SimpleLink™ CC32xx-OV788 Video/Audio Streaming Over Wi-Fi Reference Design

The design enables OV788 ultra-low power video compression chip users to bring live streaming capabilities of audio and video data over Wi-Fi® very easily. It showcases a single chip implementation of RTP video streaming + Wi-Fi connection on the SimpleLink™ CC3200 Wi-Fi wireless (...)
Supported products & hardware
Reference design

TIDC-CC3200AUDBOOST — Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad

This SimpleLink Wi-Fi CC3200 LaunchPad and Audio BoosterPack design brings Wi-Fi audio streaming capability to new applications as well as existing ones such as HD digital speakers. It enables the capture, streaming and playback of audio from a digital microphone or a stereo/mono audio jack to (...)

Supported products & hardware
Reference design

TIDC-CC3200MODLAUNCHXL — SimpleLink™ Wi-Fi® CC3200 Module LaunchPad

The CC3200MODLAUNCHXL is a low-cost evaluation platform which hosts the CC3200MOD. The SimpleLink™ CC3200MOD is a wireless microcontroller (MCU) module that integrates an ARM® Cortex™-M4 based MCU, allowing customers to develop an entire application using a single device. The module (...)

Supported products & hardware
Reference design

TIDC-CC3ANTENNA-SELECTION — SimpleLink Wi-Fi Antenna Selection

The SimpleLink™ Wi-Fi® Antenna BoosterPack (CC3ANTENNABOOST) enables evaluation and development of end applications requiring antenna diversity. When used with the SimpleLink Wi-Fi CC3200 Launchpad (CC3200-LAUNCHXL) or the CC3100 Boosterpack (CC3100BOOST) rev 3.1 or higher, the user can select the (...)

Supported products & hardware
Reference design

TIDC-SMARTPLUG-WIFI — Smart Plug with Remote Disconnect and Wi-Fi Connectivity

This design implements single-outlet energy measurement with remote connect/disconnect capability and Wi-Fi connectivity. Designers can quickly create networked load control devices for industrial building and home automation applications.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
QFM (MOB) 63 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos