Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TL331LV, TL391LV, LM393LV and LM339LV Low Voltage Rail to Rail Input Comparators
1 Features
- 1.65 V to 5.5 V supply range
- Rail-to-Rail input with Failsafe
- Low input offset voltage 400 μV typical
- 600ns typical propagation delay
- Low quiescent current 25 µA/Ch typical
- Low input bias current 5 pA typical
- Open-drain output
- Full -40°C to +125°C temperature range
- Power-On-Reset (POR) for known start-up
- 2 kV ESD protection
- Improved replacement for TL331, LM393 & LM339 family for VCC ≤ 5 V.
- Alternate pinout for single (TL391)