The LV device family consists of single, dual and quad independent voltage comparators that operate from a wide supply voltage range. The LV devices can drop-in replace the standard TL331, LM2xx, LM3xx and LM290x comparator family in low voltage (≤ 5 V) applications for improved performance and added features.
The LV devices include a Power-On-Reset (POR)
feature to make sure the output is in a High-Z state until the minimum supply
voltage has been reached to prevent output transients during power-up and
power-down. The family also feature Rail to Rail inputs that can go up to 6 V
without damage or phase inversion.
The LV devices are specified for the temperature range of -40°C to +125°C, which covers the ranges of the TL331, LM2xx, LM3xx and LM290x comparator families.
The LV device family consists of single, dual and quad independent voltage comparators that operate from a wide supply voltage range. The LV devices can drop-in replace the standard TL331, LM2xx, LM3xx and LM290x comparator family in low voltage (≤ 5 V) applications for improved performance and added features.
The LV devices include a Power-On-Reset (POR)
feature to make sure the output is in a High-Z state until the minimum supply
voltage has been reached to prevent output transients during power-up and
power-down. The family also feature Rail to Rail inputs that can go up to 6 V
without damage or phase inversion.
The LV devices are specified for the temperature range of -40°C to +125°C, which covers the ranges of the TL331, LM2xx, LM3xx and LM290x comparator families.