Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM53600/01-Q1 0.65-A/1-A, 36-V Synchronous, 2.1-MHz Automotive Step-Down DC/DC Converter
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade
1: –40°C to 125°C ambient operating temperature range
- Device HBM classification
level 2
- Device CDM classification
level C5
- –40°C to 150°C junction temperature range
(available)
- Wide operating input voltage: 3.55 V to 36 V
(with transient to 42 V)
- Spread spectrum option available
- 2.1-MHz fixed switching frequency
- Low quiescent current: 23 μA
- Shutdown current: 1.8 µA
- Adjustable, 3.3-V, or 5-V output
- Maximum current load: 650 mA for LM53600-Q1, 1000
mA for LM53601-Q1
- Pin-selectable forced PWM mode
- RESET output with filter and
delay release
- External frequency synchronization
- Internal compensation, soft start, current limit,
and UVLO
- 10-lead, 3-mm × 3-mm SON package
with wettable and non-wettable flanks