The LM53600-Q1 and LM53601-Q1
synchronous buck regulator devices are optimized for automotive applications,
providing an output voltage of 5 V, 3.3 V, or an adjustable output. Load current up
to 650 mA is supported by the LM53600-Q1, while the LM53601-Q1 supports up to 1000
mA. Advanced high-speed circuitry allows the LM53600-Q1 and LM53601-Q1 devices to
regulate from an input of 18 V to an output of 3.3 V at a fixed frequency of 2.1
MHz. Innovative architecture allows the device to regulate a 3.3-V output from an
input voltage of only 3.8 V. The input voltage range up to 36 V, with transient
tolerance of up to 42 V, eases input surge protection design. An open drain reset
output, with filtering and delayed release, provides a true indication of system
status. This feature negates the requirement for an additional supervisory
component, saving cost and board space. Seamless transitions between PWM and PFM
modes, along with a quiescent current of only 23 µA, ensures high efficiency and
superior transient response at all loads. Few external components are needed
allowing the generation of compact PCB layout. While the LM53600-Q1 and LM53601-Q1
devices are Q1 rated, electrical characteristics are ensured across a junction
temperature range of –40°C up to 150°C.
The LM53600-Q1 and LM53601-Q1
synchronous buck regulator devices are optimized for automotive applications,
providing an output voltage of 5 V, 3.3 V, or an adjustable output. Load current up
to 650 mA is supported by the LM53600-Q1, while the LM53601-Q1 supports up to 1000
mA. Advanced high-speed circuitry allows the LM53600-Q1 and LM53601-Q1 devices to
regulate from an input of 18 V to an output of 3.3 V at a fixed frequency of 2.1
MHz. Innovative architecture allows the device to regulate a 3.3-V output from an
input voltage of only 3.8 V. The input voltage range up to 36 V, with transient
tolerance of up to 42 V, eases input surge protection design. An open drain reset
output, with filtering and delayed release, provides a true indication of system
status. This feature negates the requirement for an additional supervisory
component, saving cost and board space. Seamless transitions between PWM and PFM
modes, along with a quiescent current of only 23 µA, ensures high efficiency and
superior transient response at all loads. Few external components are needed
allowing the generation of compact PCB layout. While the LM53600-Q1 and LM53601-Q1
devices are Q1 rated, electrical characteristics are ensured across a junction
temperature range of –40°C up to 150°C.