The LMH5401 device is a very high-performance, differential amplifier optimized for radio frequency (RF), intermediate frequency (IF), or high-speed, dc-coupled, time-domain applications. The device is ideal for dc- or ac-coupled applications that may require a single-ended-to-differential (SE-DE) conversion when driving an analog-to-digital converter (ADC). The LMH5401 generates very low levels of second- and third-order distortion when operating in SE-DE or differential-to-differential (DE-DE) mode.
The amplifier is optimized for use in both SE-DE and DE-DE systems. The device has unprecedented usable bandwidth from DC to 2 GHz. The LMH5401 can be used for SE-DE conversions in the signal chain without external baluns in a wide range of applications such as test and measurement, broadband communications, and high-speed data acquisition.
A common-mode reference input pin aligns the amplifier output common-mode with the ADC input requirements. Power supplies between 3.3 V and 5 V can be selected and dual-supply operation is supported when required by the application. A power-down feature is also available for power savings.
This level of performance is achieved at a very low power level of 275 mW when a 5-V supply is used. The device is fabricated in Texas Instruments' advanced complementary BiCMOS process and is available in a space-saving, UQFN-14 package for higher performance.
Changes from C Revision (October 2017) to D Revision
Changes from B Revision (January 2015) to C Revision
Changes from A Revision (October 2014) to B Revision
Changes from * Revision (October 2014) to A Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CM | 2 | I | Input pin to set amplifier output common-mode voltage |
FB– | 7 | O | Negative output feedback component connection |
FB+ | 4 | O | Positive output feedback component connection |
GND | 11, 14 | P | Power down ground. See Power Down and Ground Pins |
IN– | 5 | I | Negative input pin |
IN+ | 6 | I | Positive input pin |
OUT– | 12 | O | Negative output pin |
OUT+ | 13 | O | Positive output pin |
PD | 9 | I | Power-down (logic 1 = power down). See Power Down and Ground Pins |
VS– | 3, 8 | P | Negative supply voltage |
VS+ | 1, 10 | P | Positive supply voltage |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply | 5.5 | V | ||
Input voltage range | (VS–) – 0.7 | (VS+) + 0.7 | V | |
Input current | 10 | mA | ||
Output current (sourcing or sinking) OUT+, OUT– | 100 | mA | ||
Continuous power dissipation | See Thermal Information table | |||
Maximum junction temperature, TJ | 150 | °C | ||
Maximum junction temperature, continuous operation, long-term reliability | 125 | °C | ||
Operating free-air temperature, TA | –40 | 85 | °C | |
Storage temperature, Tstg | –40 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage (VS = VS+ – VS–) | 3.15 | 5 | 5.25 | V | |
Operating junction temperature, TJ | –40 | 125 | °C | ||
Ambient operating air temperature, TA | –40 | 25 | 85 | °C |
THERMAL METRIC(1) | LMH5401 | UNIT | |
---|---|---|---|
RMS (UQFN) | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 101 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51 | °C/W |
RθJB | Junction-to-board thermal resistance | 61 | °C/W |
ψJT | Junction-to-top characterization parameter | 4.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 61 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |