Product details

Type RF FDA Frequency (min) (MHz) 0 Frequency (max) (MHz) 4800 Gain (typ) (dB) 12 Noise figure (typ) (dB) 11 OIP3 (typ) (dBm) 37.5 P1dB (typ) (dBm) 12 Frequency of harmonic distortion measurement (GHz) 1 3rd harmonic (dBc) -70 OIP2 (typ) (dBm) 80 2nd harmonic (dBc) -53 Supply voltage (V) 5 Current consumption (mA) 55 Number of channels 1 Operating temperature range (°C) -40 to 85 Rating Catalog Output enable Yes
Type RF FDA Frequency (min) (MHz) 0 Frequency (max) (MHz) 4800 Gain (typ) (dB) 12 Noise figure (typ) (dB) 11 OIP3 (typ) (dBm) 37.5 P1dB (typ) (dBm) 12 Frequency of harmonic distortion measurement (GHz) 1 3rd harmonic (dBc) -70 OIP2 (typ) (dBm) 80 2nd harmonic (dBc) -53 Supply voltage (V) 5 Current consumption (mA) 55 Number of channels 1 Operating temperature range (°C) -40 to 85 Rating Catalog Output enable Yes
  • Gain Bandwidth Product (GBP): 8 GHz
  • Excellent Linearity Performance:
    DC to 2 GHz, G = 12 dB
  • Slew Rate: 17,500 V/µs
  • Low HD2, HD3 Distortion
    (1 VPP, 200 Ω, DE-DE, G = 12 dB):
    • 100 MHz: HD2 at –104 dBc, HD3 at –96 dBc
    • 200 MHz: HD2 at –95 dBc, HD3 at –92 dBc
    • 500 MHz: HD2 at –80 dBc, HD3 at –77 dBc
    • 1 GHz: HD2 at –64 dBc, HD3 at –58 dBc
  • Low IMD2, IMD3 Distortion
    (2 VPP, 200 Ω, DE-DE, G = 12 dB):
    • 200 MHz: IMD2 at –96 dBc, IMD3 at –95 dBc
    • 500 MHz: IMD2 at –80 dBc, IMD3 at –83 dBc
    • 1 GHz: IMD2 at –70 dBc, IMD3 at –63 dBc
  • Input Voltage Noise: 1.25 nV/√Hz
  • Input Current Noise: 3.5 pA/√Hz
  • Supports Single- and Dual-Supply Operation
  • Power Consumption: 55 mA
  • Power-Down Feature
  • Gain Bandwidth Product (GBP): 8 GHz
  • Excellent Linearity Performance:
    DC to 2 GHz, G = 12 dB
  • Slew Rate: 17,500 V/µs
  • Low HD2, HD3 Distortion
    (1 VPP, 200 Ω, DE-DE, G = 12 dB):
    • 100 MHz: HD2 at –104 dBc, HD3 at –96 dBc
    • 200 MHz: HD2 at –95 dBc, HD3 at –92 dBc
    • 500 MHz: HD2 at –80 dBc, HD3 at –77 dBc
    • 1 GHz: HD2 at –64 dBc, HD3 at –58 dBc
  • Low IMD2, IMD3 Distortion
    (2 VPP, 200 Ω, DE-DE, G = 12 dB):
    • 200 MHz: IMD2 at –96 dBc, IMD3 at –95 dBc
    • 500 MHz: IMD2 at –80 dBc, IMD3 at –83 dBc
    • 1 GHz: IMD2 at –70 dBc, IMD3 at –63 dBc
  • Input Voltage Noise: 1.25 nV/√Hz
  • Input Current Noise: 3.5 pA/√Hz
  • Supports Single- and Dual-Supply Operation
  • Power Consumption: 55 mA
  • Power-Down Feature

The LMH5401 device is a very high-performance, differential amplifier optimized for radio frequency (RF), intermediate frequency (IF), or high-speed, dc-coupled, time-domain applications. The device is ideal for dc- or ac-coupled applications that may require a single-ended-to-differential (SE-DE) conversion when driving an analog-to-digital converter (ADC). The LMH5401 generates very low levels of second- and third-order distortion when operating in SE-DE or differential-to-differential (DE-DE) mode.

The amplifier is optimized for use in both SE-DE and DE-DE systems. The device has unprecedented usable bandwidth from DC to 2 GHz. The LMH5401 can be used for SE-DE conversions in the signal chain without external baluns in a wide range of applications such as test and measurement, broadband communications, and high-speed data acquisition.

A common-mode reference input pin aligns the amplifier output common-mode with the ADC input requirements. Power supplies between 3.3 V and 5 V can be selected and dual-supply operation is supported when required by the application. A power-down feature is also available for power savings.

This level of performance is achieved at a very low power level of 275 mW when a 5-V supply is used. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, UQFN-14 package for higher performance.

The LMH5401 device is a very high-performance, differential amplifier optimized for radio frequency (RF), intermediate frequency (IF), or high-speed, dc-coupled, time-domain applications. The device is ideal for dc- or ac-coupled applications that may require a single-ended-to-differential (SE-DE) conversion when driving an analog-to-digital converter (ADC). The LMH5401 generates very low levels of second- and third-order distortion when operating in SE-DE or differential-to-differential (DE-DE) mode.

The amplifier is optimized for use in both SE-DE and DE-DE systems. The device has unprecedented usable bandwidth from DC to 2 GHz. The LMH5401 can be used for SE-DE conversions in the signal chain without external baluns in a wide range of applications such as test and measurement, broadband communications, and high-speed data acquisition.

A common-mode reference input pin aligns the amplifier output common-mode with the ADC input requirements. Power supplies between 3.3 V and 5 V can be selected and dual-supply operation is supported when required by the application. A power-down feature is also available for power savings.

This level of performance is achieved at a very low power level of 275 mW when a 5-V supply is used. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, UQFN-14 package for higher performance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMH3401 ACTIVE 7-GHz, Ultra-Wideband, Fully Differential Amplifier Fixed gain
TRF1305A1 ACTIVE DC to >5GHz, 15dB gain, fully-differential RF amplifier with common-mode control Fixed gain
TRF1305B1 ACTIVE DC to >7.2GHz, 10dB gain, fully-differential RF amplifier with common-mode control Fixed gain
NEW TRF1305C1 ACTIVE DC to >7GHz, 5dB gain, fully-differential RF amplifier with common-mode control Fixed gain

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet LMH5401 8-GHz, Low-Noise, Low-Power, Fully-Differential Amplifier datasheet (Rev. D) PDF | HTML 23 Feb 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note ADC32RF45: Amplifier to ADC Interface (Rev. A) 07 Sep 2016
Technical article How to use a fully differential amplifier as a level shifter PDF | HTML 13 Jul 2016
Technical article Disentangling RF amplifier specs: amplifier spot noise vs. noise figure PDF | HTML 05 Feb 2016
Technical article How to optimize differential amplifier noise PDF | HTML 07 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH5401EVM — LMH5401 Evaluation Module

The LMH5401EVM is an evaluation module for the single LMH5401 amplifier in a 14-lead high performance RF package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test (...)

User guide: PDF
Not available on TI.com
Evaluation board

XMICR-3P-LMH5401 — LMH5401 X-MWblock evaluation modules

X-MWblocks consist of RF and Microwave “drop-in” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. (...)

From: X-Microwave
Simulation model

LMH5401 ADS Model

SBOJ019.ZIP (87 KB) - Spice Model
Simulation model

LMH5401 PSpice Model

SBOMBP6.ZIP (133 KB) - PSpice Model
Simulation model

LMH5401 TINA Macromodel (Rev. B)

SBOM920B.ZIP (10 KB) - TINA-TI Spice Model
Simulation model

LMH5401 TINA Reference Design (Rev. B)

SBOM919B.TSC (365 KB) - TINA-TI Reference Design
Calculation tool

ADC12DJ5200RF-HSACCURACY-CALC Accuracy calculation for ADC12DJ5200RF with amplifier input

DC accuracy calculator which accounts for ADC and amplifier noise and imperfections.
Supported products & hardware

Supported products & hardware

Calculation tool

ADC3669-NOISE-ANALYSIS-CALC Noise analysis calculation tool (SNR/SFDR) for ADC3669 with amplifier input.

Calculation tool for analyzing noise of ADC3669 with an amplifier as the input network.
Supported products & hardware

Supported products & hardware

Calculation tool

RF-CASCADE-CALC-TOOL TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware

Supported products & hardware

Calculation tool

SBOR022 TI FDA Calculator

Supported products & hardware

Supported products & hardware

Many TI reference designs include the LMH5401

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos