Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LOG300 40MHz, 98dB Logarithmic Detector With
Integrated Low-Noise Amplifier
1 Features
- Input range:
- LNA + log detector:
7µVP to 200mVP
- Log detector:
20µVP to 1.6VP
- Adjustable output to input slope
and response time.
- Dynamic range: 98dB with log
conformance error (LCE) = ±1dB
- Signal detection up to 40MHz;
even higher with reduced LCE
- Input frequency detection, zero
cross detect
- Supply: 3V to 5.25V