The LOG300 is an integrated analog
front end (AFE) consisting of low-noise amplifier (LNA) and a Log Detector block.
This device supports an input frequency range from 50Hz to 40MHz and a typical
dynamic range of 98dB. The LOG300 is intended for use in applications that require a
wide dynamic range of voltage and signal measurement. The Log Detector block of
LOG300 supports both single-ended and differential inputs. The low input noise of
the integrated LNA, allows measurement of signals as low as 7µVP. The
transient output response can be adjusted by tuning the capacitor connected at the
Log_Out pin. The integrated frequency detect feature of LOG300 enables users to
extract input signal frequency and zero-crossing information.
The LOG300 is available in a 16-pin
SOIC and 16-pin VQFN package. The LOG300 is operational from a 3V to 5.25V supply
and over the full ambient temperature range of –40°C to +125°C.