Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
OPAx354-Q1 250-MHz, Rail-to-Rail I/O, CMOS Operational Amplifiers
1 Features
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade: –40°C to +125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level:
- C6 for OPA354A-Q1 and OPA2354A-Q1
- C3 for OPA4354-Q1
- Unity-Gain Bandwidth: 250 MHz
- Wide Bandwidth: 100-MHz GBW Product
- High Slew Rate: 150 V/μs
- Low Noise: 6.5 nV/√Hz
- Rail-to-Rail I/O
- High Output Current: >100 mA
- Excellent Video Performance
- Differential Gain Error: 0.02%
- Differential Phase Error: 0.09°
- 0.1-dB Gain Flatness: 40 MHz
- Low Input Bias Current: 3 pA
- Quiescent Current: 4.9 mA
- Thermal Shutdown
- Supply Range: 2.5 V to 5.5 V