The design of the OPAx354-Q1 family of
high-speed, voltage-feedback CMOS operational
amplifiers is for video and other applications
requiring wide bandwidth. These devices are
unity-gain stable and can drive large output
currents. Differential gain is 0.02% and
differential phase is 0.09°. Quiescent current is
only 5mA per channel.
The OPAx354-Q1 family of operational amplifiers
(op-amps) are optimized for operation on single or
dual supplies as low as 2.5V (±1.25V) and up to
5.5V (±2.75V). Common-mode input range extends
beyond the supplies. The output swing is within
100mV of the rails, supporting wide dynamic
range.
The single-supply version (OPA354A-Q1) is
available in the tiny SOT–23-5 (DBV) package. The
dual-supply version (OPA2354A-Q1) is available in
the miniature VSSOP-8 (DGK) package and features
completely independent circuitry for lowest
crosstalk and freedom from interaction. The
quad-supply version (OPA4354-Q1) is available in
the TSSOP-14 (PW) package. The device
specifications are for operation over the
automotive temperature range of –40°C to
+125°C.
The design of the OPAx354-Q1 family of
high-speed, voltage-feedback CMOS operational
amplifiers is for video and other applications
requiring wide bandwidth. These devices are
unity-gain stable and can drive large output
currents. Differential gain is 0.02% and
differential phase is 0.09°. Quiescent current is
only 5mA per channel.
The OPAx354-Q1 family of operational amplifiers
(op-amps) are optimized for operation on single or
dual supplies as low as 2.5V (±1.25V) and up to
5.5V (±2.75V). Common-mode input range extends
beyond the supplies. The output swing is within
100mV of the rails, supporting wide dynamic
range.
The single-supply version (OPA354A-Q1) is
available in the tiny SOT–23-5 (DBV) package. The
dual-supply version (OPA2354A-Q1) is available in
the miniature VSSOP-8 (DGK) package and features
completely independent circuitry for lowest
crosstalk and freedom from interaction. The
quad-supply version (OPA4354-Q1) is available in
the TSSOP-14 (PW) package. The device
specifications are for operation over the
automotive temperature range of –40°C to
+125°C.