Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SNx4AHCT00 Quadruple 2-Input Positive-NAND Gates
1 Features
- Operating range of 4.5 V to 5.5 V
- Low power consumption, 10-µA maximum ICC
- ±8-mA output drive at 5 V
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250 mA per JESD 17