Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AVC4T245 Dual-Bit Bus Transceiver with Configurable Voltage Translation
and 3-State Outputs
1 Features
- Control inputs VIH/VIL
levels are referenced to VCCA voltage
- Fully configurable dual-rail design allows each
port to operate over the full 1.2V to 3.6V power-supply range
- I/Os Are 4.6V tolerant
- Ioff supports partial power-down-mode
operation
- Maximum data rates:
- 380Mbps (1.8V to 3.3V
translation)
- 200Mbps (< 1.8V to
3.3V translation)
- 200Mbps (translate to
2.5V or 1.8V)
- 150Mbps (translate to
1.5V)
- 100Mbps (translate to
1.2V)
- Latch-up performance exceeds 100mA per JESD 78,
Class II
- ESD protection exceeds JESD 22:
- 8000V Human-Body Model
(A114-A)
- 150V Machine Model
(A115-A)
- 1000V Charged-Device
Model (C101)