Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74LV373A-Q1 Octal Transparent D-Type Latch With 3-State Outputs
1 Features
- Qualified for automotive applications
- VCC operation of 2 V to 5.5 V
- Maximum tpd of 8.5 ns at 5 V
- Typical VOHV (Output VOH Undershoot) > 2.3 V at VCC = 3.3 V, TA = 25°C
- Supports mixed-mode voltage operation on all ports
- Ioff supports partial-power-down mode operation
- Latch-up performance exceeds 250 mA per JESD 17