SN74LV373A-Q1

ACTIVE

Automotive Catalog Octal Transparent D-Type Latches With 3-State Outputs

SN74LV373A-Q1

ACTIVE

Product details

Number of channels 8 Technology family LV-A Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 70 IOL (max) (mA) 16 IOH (max) (mA) -16 Supply current (max) (µA) 20 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff) Operating temperature range (°C) -40 to 85 Rating Automotive
Number of channels 8 Technology family LV-A Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 70 IOL (max) (mA) 16 IOH (max) (mA) -16 Supply current (max) (µA) 20 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff) Operating temperature range (°C) -40 to 85 Rating Automotive
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • Qualified for automotive applications
  • V CC operation of 2 V to 5.5 V
  • Maximum tpd of 8.5 ns at 5 V
  • Typical V OHV (Output V OH Undershoot) > 2.3 V at V CC = 3.3 V, TA = 25°C
  • Supports mixed-mode voltage operation on all ports
  • I off supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17
  • Qualified for automotive applications
  • V CC operation of 2 V to 5.5 V
  • Maximum tpd of 8.5 ns at 5 V
  • Typical V OHV (Output V OH Undershoot) > 2.3 V at V CC = 3.3 V, TA = 25°C
  • Supports mixed-mode voltage operation on all ports
  • I off supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17

The SN74LV373A-Q1 device is an octal transparent D-type latch designed for 2 V to 5.5 V V CC operation. While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the logic levels set up at the D inputs.

The SN74LV373A-Q1 device is an octal transparent D-type latch designed for 2 V to 5.5 V V CC operation. While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the logic levels set up at the D inputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74AHC240-Q1 ACTIVE Automotive eight-channel 2V to 5.5V inverters with tri-state outputs Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA
NEW SN74AHC9541-Q1 ACTIVE Automotive octal buffers and line drivers with 3-state outputs and schmitt-trigger inputs Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA
NEW SN74AHC7541-Q1 ACTIVE Automotive octal buffers and line drivers with three-state outputs and schmitt-trigger inputs Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet SN74LV373A-Q1 Octal Transparent D-Type Latch With 3-State Outputs datasheet (Rev. D) PDF | HTML Mar 24, 2023
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML Dec 15, 2022
More literature Automotive Logic Devices Brochure Aug 27, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos