Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TMS320F28002x Real-Time
Microcontrollers
1 Features
- TMS320C28x 32-bit DSP core at 100MHz
- IEEE 754 Floating-Point
Unit (FPU)
- Support for Fast
Integer Division (FINTDIV)
- Trigonometric Math Unit
(TMU)
- Support for
Nonlinear Proportional Integral Derivative (NLPID) control
- CRC Engine and
Instructions (VCRC)
- Ten hardware breakpoints
(with ERAD)
- On-chip memory
- 128KB (64KW) of flash (ECC-protected)
- 24KB (12KW) of RAM (ECC or parity-protected)
- Dual-zone security
- Clock and system control
- Two internal zero-pin 10MHz oscillators
- Crystal oscillator or external clock input
- Windowed watchdog timer module
- Missing clock detection circuitry
- Dual-clock Comparator (DCC)
- Single 3.3V supply
- Internal VREG
generation
- Brownout reset (BOR)
circuit
- System peripherals
- 6-channel Direct Memory Access (DMA) controller
- 43 individually programmable multiplexed
General-Purpose Input/Output (GPIO) pins
- 16 digital inputs on analog pins
- Enhanced Peripheral Interrupt Expansion (ePIE)
- Multiple low-power mode (LPM) support
- Embedded Real-time Analysis and Diagnostic (ERAD)
- Unique Identification (UID) number
- Communications peripherals
- One Power-Management Bus (PMBus) interface
- Two Inter-integrated Circuit (I2C) interfaces
- One Controller Area Network (CAN) bus port
- Two Serial Peripheral Interface (SPI) ports
- One UART-compatible Serial Communication
Interface (SCI)
- Two UART-compatible Local Interconnect Network
(LIN) interfaces
- Fast Serial Interface (FSI) with one transmitter and one receiver (up to 200Mbps)
- Analog system
- Two 3.45MSPS, 12-bit
Analog-to-Digital Converters (ADCs)
- Up to 16 external
channels
- Four integrated
Post-Processing Blocks (PPB) per ADC
- Four windowed comparators
(CMPSS) with
12-bit reference
Digital-to-Analog Converters (DACs)
- Enhanced control peripherals
- 14 ePWM channels with eight channels that have
high-resolution capability (150ps resolution)
- Integrated
dead-band support
- Integrated
hardware trip zones (TZs)
- Three Enhanced Capture (eCAP) modules
- High-resolution Capture (HRCAP) available on one of the three eCAP modules
- Two Enhanced Quadrature Encoder Pulse (eQEP) modules with support for CW/CCW operation modes
- Configurable Logic Block (CLB)
- Augments existing peripheral capability
- Supports position manager solutions
- Host Interface Controller (HIC)
- Access to internal memory from an external host
- Background CRC (BGCRC)
- One cycle CRC computation on 32 bits of data
- Diagnostic features
- Memory Power On Self Test (MPOST)
- Hardware Built-in Self Test (HWBIST)
- Package options:
- 80-pin Low-profile Quad Flatpack (LQFP)
[PN suffix] - 64-pin LQFP [PM suffix]
- 48-pin LQFP [PT suffix]
- Temperature options:
- S: –40°C to 125°C junction
- Q: –40°C to 125°C free-air
(AEC Q100 qualification for automotive applications)
- Functional Safety Quality-Managed
- Documentation available
to aid ISO 26262, IEC 61508, and IEC 60730 system design