Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TMUX131 4-V, Low-Capacitance, 3:1 2-Channel Multiplexer
1 Features
- Compatible with high-speed I3C signals
- VDD range: 2.5 V to 4.3 V
- High performance switch characteristics:
- Bandwidth (–3 dB): 6.5 GHz
- RON (typical): 5.5 Ω
- CON (typical): 1.3 pF
- Current consumption: 28 µA (typical)
- Integrated pull down
resistor on logic pins
- Special features:
- IOFF protection prevents current leakage in powered-down state (VDD = 0 V)
- 1.8-V compatible control inputs (SEL)
- Overvoltage tolerance (OVT) on all I/O pins up to 5.5 V without external components
- ESD performance:
- 2-kV Human-Body Model (A114B, Class II)
- 1-kV Charged-Device Model (C101)
- Package:
- 12-Pin VQFN package (1.8-mm × 1.8-mm,
0.5-mm pitch)