Product details

Protocols Analog, I2C, I3C, LVDS, UART Configuration 3:1 Number of channels 2 Bandwidth (MHz) 6500 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 2.5 Ron (typ) (mΩ) 5500 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 28 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -40 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 60 COFF (typ) (pF) 0.8 CON (typ) (pF) 1 Off isolation (typ) (dB) -38 OFF-state leakage current (max) (µA) 10 Ron (max) (mΩ) 7000 Ron channel match (max) (Ω) 0.1 Turnoff time (disable) (max) (ns) 100000 Turnon time (enable) (max) (ns) 130000 VIH (min) (V) 1.3 VIL (max) (V) 0.6 Rating Catalog
Protocols Analog, I2C, I3C, LVDS, UART Configuration 3:1 Number of channels 2 Bandwidth (MHz) 6500 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 2.5 Ron (typ) (mΩ) 5500 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 28 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -40 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 60 COFF (typ) (pF) 0.8 CON (typ) (pF) 1 Off isolation (typ) (dB) -38 OFF-state leakage current (max) (µA) 10 Ron (max) (mΩ) 7000 Ron channel match (max) (Ω) 0.1 Turnoff time (disable) (max) (ns) 100000 Turnon time (enable) (max) (ns) 130000 VIH (min) (V) 1.3 VIL (max) (V) 0.6 Rating Catalog
WQFN (RMG) 12 3.24 mm² 1.8 x 1.8
  • Compatible with high-speed I 3C signals
  • V DD range: 2.5 V to 4.3 V
  • High performance switch characteristics:
    • Bandwidth (–3 dB): 6.5 GHz
    • R ON (typical): 5.5 Ω
    • C ON (typical): 1.3 pF
  • Current consumption: 28 µA (typical)
  • Integrated pull down resistor on logic pins
  • Special features:
    • I OFF protection prevents current leakage in powered-down state (V DD = 0 V)
    • 1.8-V compatible control inputs (SEL)
    • Overvoltage tolerance (OVT) on all I/O pins up to 5.5 V without external components
  • ESD performance:
    • 2-kV Human-Body Model (A114B, Class II)
    • 1-kV Charged-Device Model (C101)
  • Package:
    • 12-Pin VQFN package (1.8-mm × 1.8-mm, 0.5-mm pitch)
  • Compatible with high-speed I 3C signals
  • V DD range: 2.5 V to 4.3 V
  • High performance switch characteristics:
    • Bandwidth (–3 dB): 6.5 GHz
    • R ON (typical): 5.5 Ω
    • C ON (typical): 1.3 pF
  • Current consumption: 28 µA (typical)
  • Integrated pull down resistor on logic pins
  • Special features:
    • I OFF protection prevents current leakage in powered-down state (V DD = 0 V)
    • 1.8-V compatible control inputs (SEL)
    • Overvoltage tolerance (OVT) on all I/O pins up to 5.5 V without external components
  • ESD performance:
    • 2-kV Human-Body Model (A114B, Class II)
    • 1-kV Charged-Device Model (C101)
  • Package:
    • 12-Pin VQFN package (1.8-mm × 1.8-mm, 0.5-mm pitch)

The TMUX131 device is a high performance bidirectional 2-channel, 3:1 multiplexer that supports both differential and single ended signals. The TMUX131 is an analog passive multiplexer which features power-off protection forcing all I/O pins to be in high-impedance mode when power is not present on the VDD pin. The select pins of the TMUX131 are compatible with 1.8 V and 3.3 V control logic, allowing them to be directly interfaced with the general purpose I/O (GPIO) from low voltage processors. This, along with the low on-resistance and low on-capacitance of the device, make the TMUX131 an excellent device for supporting switching a wide range of analog signals and digital communication protocol standards, including high-speed standards such as I 3C.

The TMUX131 comes in a small 12-pin VQFN package with only 1.8 mm × 1.8 mm in size, which makes it useful when PCB area is limited.

The TMUX131 device is a high performance bidirectional 2-channel, 3:1 multiplexer that supports both differential and single ended signals. The TMUX131 is an analog passive multiplexer which features power-off protection forcing all I/O pins to be in high-impedance mode when power is not present on the VDD pin. The select pins of the TMUX131 are compatible with 1.8 V and 3.3 V control logic, allowing them to be directly interfaced with the general purpose I/O (GPIO) from low voltage processors. This, along with the low on-resistance and low on-capacitance of the device, make the TMUX131 an excellent device for supporting switching a wide range of analog signals and digital communication protocol standards, including high-speed standards such as I 3C.

The TMUX131 comes in a small 12-pin VQFN package with only 1.8 mm × 1.8 mm in size, which makes it useful when PCB area is limited.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TMUX131 4-V, Low-Capacitance, 3:1 2-Channel Multiplexer datasheet PDF | HTML 29 Aug 2023
Application note TMUX Applications in Optical Module PDF | HTML 20 Jul 2026
Application brief Important Multiplexer Characteristics for I3C Applications PDF | HTML 27 Jul 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
WQFN (RMG) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos