Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMUXHS4212 Two-Channel Differential 2:1 MUX or 1:2 Demux
1 Features
- Provides bidirectional 2:1 mux or 1:2 demux
- Supports USB 3.2 up to 10 Gbps (Gen 2.0) and PCI Express up to 16 Gbps (Gen 4.0)
- Also supports SATA, SAS, Mipi® DSI/CSI, FPD-Link III, LVDS, SFI and
Ethernet® interfaces
- −3-dB differential BW of 13 GHz
- Dynamic characteristics:
- Insertion loss = −1.3 /
−1.8 dB at 5 / 8 Ghz
- Return loss = −13/ −12 dB
at 5 / 8 Ghz
- Off isolation = −22 / −20
dB at 5 / 8 Ghz
- Adaptive common mode voltage tracking
- Supports common mode voltage up to 0 to 1.8 V
- Single supply voltage VCC of 3.3
or 1.8 V
- Ultra low active (180 μA) and standby power
consumption (< 2 μA)
- Industrial temperature option with −40° to
105°C
- Available in 2.5 mm × 4.5 mm QFN package