Protocols
PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, USB 3.1, USB 3.2 Gen 1x2, USB 3.2 Gen 2x1, USB-C
Configuration
2:1 SPDT
Number of channels
2
USB speed (Mbps)
16000
Bandwidth (MHz)
13000
Supply voltage (max) (V)
3.6
Supply voltage (min) (V)
3
Ron (typ) (mΩ)
5000
Input/output voltage (min) (V)
0
Input/output voltage (max) (V)
2
Supply current (typ) (µA)
600
ESD HBM (typ) (kV)
2
Operating temperature range (°C)
-40 to 105
COFF (typ) (pF)
0.6
CON (typ) (pF)
0.4
Off isolation (typ) (dB)
-75
OFF-state leakage current (max) (µA)
1
Ron (max) (mΩ)
8000
Ron channel match (max) (Ω)
0.5
Turnoff time (disable) (max) (ns)
500
Turnon time (enable) (max) (ns)
500
Rating
Catalog
Protocols
PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, USB 3.1, USB 3.2 Gen 1x2, USB 3.2 Gen 2x1, USB-C
Configuration
2:1 SPDT
Number of channels
2
USB speed (Mbps)
16000
Bandwidth (MHz)
13000
Supply voltage (max) (V)
3.6
Supply voltage (min) (V)
3
Ron (typ) (mΩ)
5000
Input/output voltage (min) (V)
0
Input/output voltage (max) (V)
2
Supply current (typ) (µA)
600
ESD HBM (typ) (kV)
2
Operating temperature range (°C)
-40 to 105
COFF (typ) (pF)
0.6
CON (typ) (pF)
0.4
Off isolation (typ) (dB)
-75
OFF-state leakage current (max) (µA)
1
Ron (max) (mΩ)
8000
Ron channel match (max) (Ω)
0.5
Turnoff time (disable) (max) (ns)
500
Turnon time (enable) (max) (ns)
500
Rating
Catalog