Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS6306x High Input Voltage, Buck-Boost Converter With 2-A Switch Current
1 Features
- Input voltage range: 2.5 V to 12 V
- Efficiency: Up to 93%
- Output current at 5 V (VIN < 10 V):
2 A in buck mode - Output current at 5 V (VIN > 4
V):
1.3 A in boost mode - Automatic transition between step down and boost
mode
- Typical device quiescent current: < 30 μA
- Fixed and adjustable output voltage options from
2.5 V to 8 V
- Power save mode for improved efficiency at low
output power
- Forced fixed-frequency operation at 2.4 MHz and
synchronization possible
- Power good output
- Buck-Boost Overlap Control™
- Load disconnect during shutdown
- Overtemperature protection
- Overvoltage protection
2 Applications
- Dual Li-ion application
- Digital still cameras (DSC) and camcorders
- Notebook computer
- Industrial metering equipment
- Ultra mobile PCs and mobile internet devices
- Personal medical products
- High-power LEDs