Home Power management DC/DC switching regulators DC/DC converters

TPS63060

ACTIVE

Product details

Rating Catalog Topology Buck-Boost Vin (max) (V) 12 Vin (min) (V) 2.5 Vout (max) (V) 8 Vout (min) (V) 2.5 Switch current limit (typ) (A) 2.25 Features Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Power good, Synchronous rectification, USB C/PD compatible, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00003 Duty cycle (max) (%) 100 Sector Test & measurement
Rating Catalog Topology Buck-Boost Vin (max) (V) 12 Vin (min) (V) 2.5 Vout (max) (V) 8 Vout (min) (V) 2.5 Switch current limit (typ) (A) 2.25 Features Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Power good, Synchronous rectification, USB C/PD compatible, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00003 Duty cycle (max) (%) 100 Sector Test & measurement
WSON (DSC) 10 9 mm² (3 mm × 3 mm)
  • Input voltage range: 2.5 V to 12 V
  • Efficiency: Up to 93%
  • Output current at 5 V (VIN < 10 V): 2 A in buck mode
  • Output current at 5 V (VIN > 4 V): 1.3 A in boost mode
  • Automatic transition between step down and boost mode
  • Typical device quiescent current: < 30 µA
  • Fixed and adjustable output voltage options from 2.5 V to 8 V
  • Power save mode for improved efficiency at low output power
  • Forced fixed-frequency operation at 2.4 MHz and synchronization possible
  • Power good output
  • Buck-Boost Overlap Control™
  • Load disconnect during shutdown
  • Overtemperature protection
  • Overvoltage protection
  • Input voltage range: 2.5 V to 12 V
  • Efficiency: Up to 93%
  • Output current at 5 V (VIN < 10 V): 2 A in buck mode
  • Output current at 5 V (VIN > 4 V): 1.3 A in boost mode
  • Automatic transition between step down and boost mode
  • Typical device quiescent current: < 30 µA
  • Fixed and adjustable output voltage options from 2.5 V to 8 V
  • Power save mode for improved efficiency at low output power
  • Forced fixed-frequency operation at 2.4 MHz and synchronization possible
  • Power good output
  • Buck-Boost Overlap Control™
  • Load disconnect during shutdown
  • Overtemperature protection
  • Overvoltage protection

The TPS6306x devices provide a power supply solution for products powered by either three-cell up to six-cell alkaline, NiCd or NiMH battery, or a one-cell or dual-cell Li-Ion or Li-polymer battery. Output currents can go as high as 2 A while using a dual-cell Li-Ion or Li-polymer battery, and discharge to 5 V or lower. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 2.25 A. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load disconnects from the battery.

The devices are available in a 3 mm × 3 mm, 10-pin, WSON (DSC) package.

The TPS6306x devices provide a power supply solution for products powered by either three-cell up to six-cell alkaline, NiCd or NiMH battery, or a one-cell or dual-cell Li-Ion or Li-polymer battery. Output currents can go as high as 2 A while using a dual-cell Li-Ion or Li-polymer battery, and discharge to 5 V or lower. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 2.25 A. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load disconnects from the battery.

The devices are available in a 3 mm × 3 mm, 10-pin, WSON (DSC) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS552892 ACTIVE 36-V 8-A fully-integrated buck-boost converter Better power efficiency and higher Iout
TPS552872-Q1 ACTIVE Automotive, 36-V, 4-A fully integrated buck-boost converter 36-V, 4-A full integrated buck-boost converter, AEC-Q100 qualified
TPS55289 ACTIVE 30-V 8-A buck-boost converter with I²C interface Better power efficiency, higher VIN, higher VOUT and higher IOUT
TPS552892-Q1 ACTIVE Automotive 36-V, 8-A fully integrated buck-boost converter Better power efficiency and higher IOUT 
TPS552872 ACTIVE 36-V, 4-A fully integrated buck-boost converter 36-V, 4-A full integrated buck-boost converter
Similar functionality to the compared device.
TPS63000 ACTIVE High efficiency Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN 1.8-V to 5.5-V input voltage range (1.8-A switch).
TPS63070 ACTIVE Wide input voltage (2V-16V) buck-boost converter 2-V to 16-V input voltage range (3.6-A-switch).
TPS63020 ACTIVE High Efficiency Single Inductor Buck-Boost Converter with 4A Switch 1.8-V to 5.5-V input voltage range (4-A switch).

Technical documentation

No results found. Please clear your search and try again.
View all 19
Top documentation Type Title Format options Date
* Data sheet TPS6306x High Input Voltage, Buck-Boost Converter With 2-A Switch Current datasheet (Rev. C) PDF | HTML Sep 15, 2020
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Application note Different Methods to Drive LEDs Using TPS63XXX Buck-Boost Converters (Rev. D) Aug 4, 2021
Application note A Topical Index of TI Low-Power Buck-Boost Converter Application Notes (Rev. A) PDF | HTML Jun 9, 2021
Application note Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) PDF | HTML Jun 9, 2021
Application note Improving Load Transient Response for Controlled Loads Sep 12, 2019
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) Sep 19, 2018
Application note Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) Jul 9, 2018
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Technical article Learn how to keep your car battery steady and running longer PDF | HTML Mar 28, 2017
Technical article Providing an orderly shutdown of PLCs PDF | HTML May 14, 2015
Application note High-Efficiency Backup Power Supply Dec 11, 2014
Application note Extending the Soft Start Time in the TPS63010 Buck-Boost Converter Dec 5, 2012
Analog design Journal Design considerations for a resistive feedback divider in a DC/DC converter Apr 26, 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011
Analog design Journal IQ: What it is, what it isn’t, and how to use it Jun 17, 2011
Application note Minimizing Ringing at the Switch Node of a Boost Converter Sep 15, 2006
Application note Dynamically Adjustable Output Using the TPS63000 Aug 15, 2006
Application note Performing Accurate Power Save Mode Efficiency Measurements (Rev. B) PDF | HTML Apr 18, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS63060EVM-619 — TPS63060EVM-619 Efficient, 2.25A Switch Current Limit, Buck-Boost Converter Evaluation Module

The Texas Instruments TPS63060EVM-619 evaluation module is designed to help the user easily evaluate and test the operation andfunctionality of the TPS63060. The TPS63060EVM-619 uses the TPS63060 adjustable version and is set to 5-V output. The EVM operates with full-rated performance with an input (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS63060 TINA-TI Transient Reference Design

SLVM557.TSC (145 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS63060 TINA-TI Transient Spice Model

SLVM556.ZIP (44 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS63060 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM477A.ZIP (39 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC808 — Battery Lifetime Estimator

Supported products & hardware
Reference design

TIDA-00826 — 50-Ohm 2-GHz Oscilloscope Front-end Reference Design

This reference design is part of an analog front-end for 50Ω-input oscilloscope application. System designers can readily use this evaluation platform to process input signals from DC to 2 GHz in both frequency-domain and time-domain applications.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos