HDMI, DisplayPort & MIPI ICs

Improve signal integrity for high-resolution video and images

parametric-filterView all products
Our portfolio of retimers, redrivers and multiplexers for HDMI®, DisplayPort™ and MIPI® protocols enable flexible signal routing and better signal integrity to drive extended trace and cable length in video, camera and display interfaces. We support the latest standards for HDMI and DisplayPort to provide scalable solutions for a wide range of applications.

Browse by category

Redrivers & equalizers

Power-efficient devices designed to compensate for channel loss and intersymbol interference (ISI), enabling extended signal range

Retimers

High-performance devices remove jitter and random noise from high-loss channels, enabling better signal quality

Multiplexers

Passive and active muxes preserve and improve signal quality while routing the signal to the desired endpoint

MIPI CSI/DSI bridges

Low-power devices convert video stream data from CSI or DSI processor outputs to LVDS or eDP display panels, offering up to 2k resolution with a small footprint

DVI transceivers

End-to-end TMDS DVI video solutions transmit and receive data with or without integrated HDCP, and are available in catalog or automotive-qualified versions supporting resolutions up to 1080p

Related categories
Display power

LCD and AMOLED display-power solutions that enable state-of-the-art display designs with high efficiency, small size and best-in-class picture quality

Display backlighting

Backlighting solutions that support ultra-high efficiency with high power delivery to help you create vibrant edge-lit and direct-lit TFT displays

Featured HDMI, DisplayPort & MIPI ICs

Design & development resources

IDE, configuration, compiler or debugger
Tuner video configuration software tool

The DSI Tuner video configuration tool generates the video timing and the configuration register values required to transfer the DSI data to the LVDS panel using the SN65DSI8x DSI-to-LVDS bridge device. The timing and the register values are calculated based on inputs entered in the input fields (...)

GUI for evaluation module (EVM)
SigCon Architect utility tool

Our SigCon Architect utility tool provides a simple-to-use and robust system for interaction with several different high-speed signal conditioning TI devices. This software provides an interactive GUI for supported devices to access device features through SMBus and SPI communications.

SigCon (...)

Reference design
HDMI 2.0 ESD Protection Reference Design

This reference design is to show two distinct ways to protect the TMDS lines of a HDMI 2.0 drivers and retimers from electrostatic discharge (ESD). The HDMI standard is used in many applications from set-topboxes to notebooks to TV's. Since these ports are almost always external they are (...)

TMUXHS4612
HDMI, DisplayPort & MIPI ICs

6-channel 20Gbps differential 2:1 mux or 1:2 demux

Approx. price (USD) 1ku | 0.84

TMUXHS4512
HDMI, DisplayPort & MIPI ICs

6-channel 20Gbps differential 2:1 mux or 1:2 demux with 1.8V supply

Approx. price (USD) 1ku | 0.84

TDP142-Q1
HDMI, DisplayPort & MIPI ICs

Automotive 8.1Gbps DP1.4 linear redriver

Approx. price (USD) 1ku | 2.63

TDP20MB421
HDMI, DisplayPort & MIPI ICs

Four-channel DisplayPort™ 2.1 redriver with integrated 2:1 mux

Approx. price (USD) 1ku | 3.8

TDP2044
HDMI, DisplayPort & MIPI ICs

Four-channel DisplayPort (DP) 2.1 redriver for USB Type-C DP alternative mode

Approx. price (USD) 1ku | 3.3

Technical resources

White paper
White paper
Build a true fidelity system using video signal conditioners
Ultra HD 4K resolutions require video data rates well into multi-gigabit ranges. Learn how our HDMI and DisplayPort signal conditioners maintain signal fidelity and improve system performance.
document-pdfAcrobat PDF
Video series
Video series
HDMI, DisplayPort™ & MIPI® training
Browse our library of on-demand trainings, including overviews and in-depth presentations.
Application note
Application note
How to Bridge LVDS/OLDI to HDMI/DVI
Use this informative design guide to interface LVDS, OLDI, or RGB to either an HDMI or DVI display.
document-pdfAcrobat PDF