TDP20MB421

ACTIVE

Four-channel DisplayPort™ 2.1 redriver with integrated 2:1 mux

Product details

Protocols DisplayPort Rating Catalog Speed (max) (Gbpp) 20 Operating temperature range (°C) -40 to 85
Protocols DisplayPort Rating Catalog Speed (max) (Gbpp) 20 Operating temperature range (°C) -40 to 85
WQFN (RUA) 42 31.5 mm² 9 x 3.5
  • Four channel DisplayPort 2.1 linear redriver or repeater with integrated 2:1 MUX
  • Supports embedded (eDP) and DisplayPort 2.1 up to 20Gbps - RBR, HBRx, UHBRx
  • Supports DP++ (also called an AC-coupled HDMI) up to 24Gbps
  • Protocol agnostic, linear equalizer supporting AC coupled interfaces up to 24Gbps
  • Single 3.3V supply
  • Low 720mW active power for 4-channel operation
  • Excellent electrical performance at 20Gbps (10GHz Nyquist):
    • 19dB equalization
    • 1.8V DC linearity, 1.08V AC linearity
    • -15dB / -16dB Rx / Tx return loss
    • -60dB NEXT, -43dB FEXT crosstalk
    • 70fs low additive RJ with PRBS data
  • Low latency of 90ps
  • Transparent to DisplayPort 1.4 and 2.1 link training
  • Device configuration by pin control or SMBus / I2C
    • 18EQ boost settings, 5 flat gain settings
  • -40°C to 85°C temperature range
  • 3.5 × 9mm 42 Pin 0.5mm pitch WQFN package
  • Four channel DisplayPort 2.1 linear redriver or repeater with integrated 2:1 MUX
  • Supports embedded (eDP) and DisplayPort 2.1 up to 20Gbps - RBR, HBRx, UHBRx
  • Supports DP++ (also called an AC-coupled HDMI) up to 24Gbps
  • Protocol agnostic, linear equalizer supporting AC coupled interfaces up to 24Gbps
  • Single 3.3V supply
  • Low 720mW active power for 4-channel operation
  • Excellent electrical performance at 20Gbps (10GHz Nyquist):
    • 19dB equalization
    • 1.8V DC linearity, 1.08V AC linearity
    • -15dB / -16dB Rx / Tx return loss
    • -60dB NEXT, -43dB FEXT crosstalk
    • 70fs low additive RJ with PRBS data
  • Low latency of 90ps
  • Transparent to DisplayPort 1.4 and 2.1 link training
  • Device configuration by pin control or SMBus / I2C
    • 18EQ boost settings, 5 flat gain settings
  • -40°C to 85°C temperature range
  • 3.5 × 9mm 42 Pin 0.5mm pitch WQFN package

The TDP20MB421 is a 4-channel linear redriver with an integrated 2:1 MUX. The low-power, high-performance linear redriver is designed to support DisplayPort 2.1 up to 20Gbps.

The TDP20MB421 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer opens an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. A CTLE receiver is followed by a linear output driver. The linear data paths of TDP20MB421 preserve the characteristics of the transmit preset. High bandwidth, low channel-to-channel crosstalk, low additive jitter, and excellent return loss make the device almost a passive element in the link. The DisplayPort link training is effective through the device as the device becomes part of the passive channel between the source Tx and sink Rx. The device transparency in the link-training protocol results in the best electrical link and lowest possible latency. The data path of the device uses an internally regulated power rail that provides high immunity to supply noise on the board.

The TDP20MB421 implements high-speed testing during production for reliable, high-volume manufacturing. The device also has low AC and DC gain variation, providing consistent equalization in high-volume platform deployment.

The TDP20MB421 is a 4-channel linear redriver with an integrated 2:1 MUX. The low-power, high-performance linear redriver is designed to support DisplayPort 2.1 up to 20Gbps.

The TDP20MB421 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer opens an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. A CTLE receiver is followed by a linear output driver. The linear data paths of TDP20MB421 preserve the characteristics of the transmit preset. High bandwidth, low channel-to-channel crosstalk, low additive jitter, and excellent return loss make the device almost a passive element in the link. The DisplayPort link training is effective through the device as the device becomes part of the passive channel between the source Tx and sink Rx. The device transparency in the link-training protocol results in the best electrical link and lowest possible latency. The data path of the device uses an internally regulated power rail that provides high immunity to supply noise on the board.

The TDP20MB421 implements high-speed testing during production for reliable, high-volume manufacturing. The device also has low AC and DC gain variation, providing consistent equalization in high-volume platform deployment.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TDP20MB421 DisplayPort 2.1 24Gbps 4-Channel Linear Redriver with 2:1 MUX datasheet PDF | HTML 02 Jul 2024
Application note TDP20MB421 Schematic Checklist PDF | HTML 31 Oct 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TDP2004EVM — TDP2004 evaluation module

The TDP2004 evaluation module (EVM) is created to help users evaluate the TDP2004 for video applications with display port (DP) interfaces. This EVM can also be used as a hardware reference design for implementations of the TDP2004.
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUA) 42 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos