RS-232 & RS-485 multiprotocol transceivers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Drivers per package
Receivers per package
ESD HBM (kV)
Price|Quantity (USD)
Operating temperature range (°C)
Protocols
Features
Package type
Pin count
Images
Logic voltage (min) (V)
Main supply voltage (nom) (V)
Data rate (max) (Mbps)
Status
RS-232, RS-422, RS-485
2 (RS-232)
2
1.65
3.3
1
16
Fail Safe Protection, Slew Rate Control, Switchable termination resistor
-40 to 125
VQFN
32
$2.750 | 1ku
RS-232, RS-422, RS-485
1
1
1.65
3.3
1
16
Fail Safe Protection, Slew Rate Control, Switchable termination resistor
-40 to 125
VQFN
24
$2.500 | 1ku
RS-232, RS-422, RS-485
3 (RS-232)
5 (RS-232)
1.65
3.3
1
16
Fail Safe Protection, Slew Rate Control, Switchable termination resistor
-40 to 125
VQFN
40
$3.000 | 1ku
Description
Enabled
Description
Protocols
Enabled
Protocols
Drivers per package
Enabled
Drivers per package
Receivers per package
Enabled
Receivers per package
Logic voltage (min) (V)
Enabled
Logic voltage (min) (V)
Main supply voltage (nom) (V)
Enabled
Main supply voltage (nom) (V)
Data rate (max) (Mbps)
Enabled
Data rate (max) (Mbps)
ESD HBM (kV)
Enabled
ESD HBM (kV)
Features
Enabled
Features
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
3
of
3
Page
1
of
1