THVD4411

ACTIVE

Dual-protocol RS-232(1T/1R)/RS-485(1T/1R) transceiver

Product details

Logic voltage (min) (V) 1.65 Features Fail Safe Protection, Slew Rate Control, Switchable termination resistor Rating Catalog Operating temperature range (°C) -40 to 125
Logic voltage (min) (V) 1.65 Features Fail Safe Protection, Slew Rate Control, Switchable termination resistor Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² 4 x 4
  • Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-232F standards
  • 1 transmitter, 1 receiver for RS-232
  • 1 transmitter, 1 receiver for RS-485
  • On-chip switchable 120Ω termination resistor for RS-485 mode
  • Integrated charge-pump for RS-232 signaling
  • 3V to 5.5V supply voltage
  • 1.65V to 5.5V supply for logic data and control signals
  • RS-485 differential output exceeds 2.1V for PROFIBUS compatibility with 5V supply
  • Large output swing (typical ± 9V) for RS-232 mode
  • SLR Pin Selectable Data Rates:
    • RS-232 3T5R mode: 250kbps and 1Mbps
    • RS-485 half-duplex and full-duplex mode: 500kbps and 20Mbps
  • Bus I/O protection
    • ±16kV HBM ESD
    • ±8kV IEC 61000-4-2 contact and ±15kV air-gap discharge
    • ±4kV IEC 61000-4-4 fast transient burst
  • Shutdown pin for extremely low current consumption (10µA typical) in disabled state
  • Glitch-free power-up/down for hot plug-in capability
  • 1/8 unit load (up to 256 bus nodes) for RS-485
  • Open, short, and idle bus failsafe for RS-485 receiver
  • Bus short-circuit protection, Thermal shutdown
  • Extended ambient temperature range: -40°C to 125°C
  • Space-saving thermally efficient 4mm x 4mm VQFN-24 package
  • Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-232F standards
  • 1 transmitter, 1 receiver for RS-232
  • 1 transmitter, 1 receiver for RS-485
  • On-chip switchable 120Ω termination resistor for RS-485 mode
  • Integrated charge-pump for RS-232 signaling
  • 3V to 5.5V supply voltage
  • 1.65V to 5.5V supply for logic data and control signals
  • RS-485 differential output exceeds 2.1V for PROFIBUS compatibility with 5V supply
  • Large output swing (typical ± 9V) for RS-232 mode
  • SLR Pin Selectable Data Rates:
    • RS-232 3T5R mode: 250kbps and 1Mbps
    • RS-485 half-duplex and full-duplex mode: 500kbps and 20Mbps
  • Bus I/O protection
    • ±16kV HBM ESD
    • ±8kV IEC 61000-4-2 contact and ±15kV air-gap discharge
    • ±4kV IEC 61000-4-4 fast transient burst
  • Shutdown pin for extremely low current consumption (10µA typical) in disabled state
  • Glitch-free power-up/down for hot plug-in capability
  • 1/8 unit load (up to 256 bus nodes) for RS-485
  • Open, short, and idle bus failsafe for RS-485 receiver
  • Bus short-circuit protection, Thermal shutdown
  • Extended ambient temperature range: -40°C to 125°C
  • Space-saving thermally efficient 4mm x 4mm VQFN-24 package

THVD4411 is a highly integrated and robust multiprotocol transceiver supporting RS-232, RS-422 and RS-485 physical layers. The device has one transmitter and one receiver to enable 1T1R RS-232 port. Device also integrates one transmitter and one receiver to enable half and full duplex RS-485 port. MODE selection pins enable shared bus and logic pins for the protocols to share a common single connector. Integrated termination for RS-485 bus pins and for RS-232 receiver inputs are provided so no external components are needed to realize a fully-functional communication port. These devices have slew rate select feature that enables them to be used at two maximum speeds based on the SLR pin setting.

These devices feature integrated Level 4 IEC ESD protection, eliminating the need for external system-level protection components. In addition, the RS-485 receiver fail-safe feature drives logic high on received logic output when the bus inputs are open or shorted together or when the bus is idle. Shutdown mode consumes ultra-low current (10µA typical) in power-sensitive applications. The device needs 3V to 5.5V supply that powers the charge pump for RS-232 and the drivers and receivers for both RS-232 and RS-485. A separate logic supply VIO (1.65V to 5.5V) enables interface with low level microcontrollers.

THVD4411 is a highly integrated and robust multiprotocol transceiver supporting RS-232, RS-422 and RS-485 physical layers. The device has one transmitter and one receiver to enable 1T1R RS-232 port. Device also integrates one transmitter and one receiver to enable half and full duplex RS-485 port. MODE selection pins enable shared bus and logic pins for the protocols to share a common single connector. Integrated termination for RS-485 bus pins and for RS-232 receiver inputs are provided so no external components are needed to realize a fully-functional communication port. These devices have slew rate select feature that enables them to be used at two maximum speeds based on the SLR pin setting.

These devices feature integrated Level 4 IEC ESD protection, eliminating the need for external system-level protection components. In addition, the RS-485 receiver fail-safe feature drives logic high on received logic output when the bus inputs are open or shorted together or when the bus is idle. Shutdown mode consumes ultra-low current (10µA typical) in power-sensitive applications. The device needs 3V to 5.5V supply that powers the charge pump for RS-232 and the drivers and receivers for both RS-232 and RS-485. A separate logic supply VIO (1.65V to 5.5V) enables interface with low level microcontrollers.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW THVD4431A ACTIVE Dual-protocol RS-232(3T/5R)/RS-485(1T/1R) transceiver with pin-selectable diagnostic loopback modes 3 transceivers, 5 receivers RS-232 configuration

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet THVD4411 Multiprotocol (RS-232, RS-422, RS485) Transceiver with Integrated 120Ω Switchable Termination Resistor and IEC-ESD Protection datasheet (Rev. A) PDF | HTML 17 Apr 2024
More literature NPU: Multiprotocol, Functionality and Benefits of an integrated RS-232 and RS-485 Solution 22 May 2024
White paper THVD44xx: Multiprotocol Transceivers With Advanced Integration and Flexibility Enable Diverse Applications PDF | HTML 02 May 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THVD4411EVM — THVD4411 evaluation module

The THVD4411EVM allows for quick prototyping of the THVD4411, an RS-485 and RS-232 multiprotocol transceiver. The evaluation module allows for half- and full-duplex RS-485 operational modes as well as 1T1R RS-232 communication. The THVD4411EVM can be powered by a single supply from 3V to 5.5V or (...)
User guide: PDF | HTML
Not available on TI.com
Third-party accessory

VANTRON-3P-AM6411 — Vantron Technology G405 2ETH 2COM Edge Computing Gateway

G405 industrial edge computing gateway is an Arm®-based high-performance solution built for industrial applications. The gateway features dual-SIM 4G connectivity, Wi-Fi, Bluetooth, and five Ethernet jacks, while supporting a virtual private network (VPN) to address diversified networking (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos