Transformer drivers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Soft start
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Features
Package type
Pin count
TI functional safety category
Package area (mm^2)
Images
Iout (typ) (A)
Vin (min) (V)
Vin (max) (V)
Status
Automotive
0.5
3
36
Enable, Duty-cycle control, Spread spectrum clocking, Slew-rate control, Short-circuit protection, Programmable over-current protection, Thermal shutdown
Yes
-55 to 125
$1.287 | 1ku
HVSSOP
10
14.7
3 x 4.9
Functional Safety-Capable
Catalog
0.5
3
36
Enable, Duty-cycle control, Spread spectrum clocking, Slew-rate control, Short-circuit protection, Programmable over-current protection, Thermal shutdown
Yes
-55 to 125
$1.170 | 1ku
HVSSOP
10
14.7
3 x 4.9
—
Automotive
—
9
34
Adjustable switching frequency, Current limiting, Enable, Resonant, Soft start, Thermal shutdown
Yes
-40 to 125
$0.980 | 1ku
HVSSOP
8
14.7
3 x 4.9
Functional Safety-Capable
Automotive
1
2.25
5.5
Enable, Short-circuit protection, Slew-rate control, Spread spectrum clocking, Thermal shutdown
No
-40 to 125
$0.735 | 1ku
SOT-23
6
8.12
2.9 x 2.8
Functional Safety-Capable
Automotive
1
2.25
5.5
Enable, Short-circuit protection, Slew-rate control, Spread spectrum clocking, Thermal shutdown
Yes
-40 to 125
$0.735 | 1ku
SOT-23
6
8.12
2.9 x 2.8
Functional Safety-Capable
Automotive
1
2.25
5.5
Enable, Short-circuit protection, Slew-rate control, Spread spectrum clocking, Thermal shutdown
Yes
-40 to 125
$0.735 | 1ku
SOT-23
6
8.12
2.9 x 2.8
Functional Safety-Capable
Catalog
1
2.25
5.5
Enable, Short-circuit protection, Slew-rate control, Spread spectrum clocking, Thermal shutdown
Yes
-55 to 125
$0.700 | 1ku
SOT-23
6
8.12
2.9 x 2.8
—
Catalog
1
2.25
5.5
Enable, Short-circuit protection, Slew-rate control, Spread spectrum clocking, Thermal shutdown
Yes
-55 to 125
$0.700 | 1ku
SOT-23
6
8.12
2.9 x 2.8
—
Description
Enabled
Description
Rating
Enabled
Rating
Iout (typ) (A)
Enabled
Iout (typ) (A)
Vin (min) (V)
Enabled
Vin (min) (V)
Vin (max) (V)
Enabled
Vin (max) (V)
Features
Enabled
Features
Soft start
Enabled
Soft start
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
TI functional safety category
Enabled
TI functional safety category
Iout (max) (A)
Enabled
Iout (max) (A)
Switching frequency (min) (kHz)
Enabled
Switching frequency (min) (kHz)
Switching frequency (max) (kHz)
Enabled
Switching frequency (max) (kHz)
Vout (max) (V)
Enabled
Vout (max) (V)
Switch current limit (typ) (A)
Enabled
Switch current limit (typ) (A)
Vout (min) (V)
Enabled
Vout (min) (V)
Status
Enabled
Status
1
to
10
of
10
Page
1
of
1