Product details

Rating Automotive Iout (typ) (A) 1 Vin (min) (V) 2.25 Vin (max) (V) 5.5 Features Enable, Short-circuit protection, Slew-rate control, Spread spectrum clocking, Thermal shutdown Soft start Yes Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Iout (max) (A) 1.5 Switching frequency (min) (kHz) 138 Switching frequency (max) (kHz) 203 Vout (max) (V) 16 Switch current limit (typ) (A) 2 Vout (min) (V) 0
Rating Automotive Iout (typ) (A) 1 Vin (min) (V) 2.25 Vin (max) (V) 5.5 Features Enable, Short-circuit protection, Slew-rate control, Spread spectrum clocking, Thermal shutdown Soft start Yes Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Iout (max) (A) 1.5 Switching frequency (min) (kHz) 138 Switching frequency (max) (kHz) 203 Vout (max) (V) 16 Switch current limit (typ) (A) 2 Vout (min) (V) 0
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • AEC-Q100 (Grade 1) qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Push-pull driver for transformers
  • Wide input voltage range: 2.25 V to 5.5 V
  • High output drive: 1 A at 5 V supply
  • Low RON 0.25 Ω max at 4.5 V supply
  • Reduced conducted and radiated EMI
  • Spread spectrum clocking
  • Precision internal oscillator options: 160 kHz (SN6505A-Q1) and 420 kHz (SN6505B-Q1 and SN6505D-Q1)
  • Synchronization of multiple devices with external clock input
  • Slew-rate control
  • 1.7 A Current-limit
  • Low shutdown current: <1 µA
  • Thermal shutdown
  • Small 6-Pin SOT23 (DBV) package
  • Soft-start enabled (SN6505A-Q1 and SN6505B-Q1) to reduce in-rush current and soft-start disabled (SN6505D-Q1) for fast start-up
  • AEC-Q100 (Grade 1) qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Push-pull driver for transformers
  • Wide input voltage range: 2.25 V to 5.5 V
  • High output drive: 1 A at 5 V supply
  • Low RON 0.25 Ω max at 4.5 V supply
  • Reduced conducted and radiated EMI
  • Spread spectrum clocking
  • Precision internal oscillator options: 160 kHz (SN6505A-Q1) and 420 kHz (SN6505B-Q1 and SN6505D-Q1)
  • Synchronization of multiple devices with external clock input
  • Slew-rate control
  • 1.7 A Current-limit
  • Low shutdown current: <1 µA
  • Thermal shutdown
  • Small 6-Pin SOT23 (DBV) package
  • Soft-start enabled (SN6505A-Q1 and SN6505B-Q1) to reduce in-rush current and soft-start disabled (SN6505D-Q1) for fast start-up

The SN6505x-Q1 is a low-noise, low-EMI push-pull transformer driver, specifically designed for small form factor, isolated power supplies. It drives low-profile, center-tapped transformers from a 2.25 V to 5 V DC power supply. Very low noise and EMI are achieved by slew rate control of the output switch voltage and through Spread Spectrum Clocking (SSC). The SN6505x-Q1 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive ground-referenced N-channel power switches. The device includes two 1-A Power-MOSFET switches to ensure start-up under heavy loads. The switching clock can also be provided externally for accurate placement of switcher harmonics, or when operating with multiple transformer drivers. The internal protection features include a 1.7 A current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry. SN6505A-Q1 and SN6505B-Q1 include a soft-start feature that prevents high inrush current during power up with large load capacitors. Soft-start feature has been disabled in SN6505D-Q1 for applications that require fast output start-up.SN6505A-Q1 has a 160 kHz internal oscillator for applications that need to minimize emissions whereas SN6505B-Q1 and SN6505D-Q1havea 420 kHz internal oscillators for applications that require higher efficiency and smaller transformer size. The SN6505x-Q1 is available in a small 6-pin SOT23/DBV package. The device operation is characterized for a temperature range from -40°C to 125°C.

The SN6505x-Q1 is a low-noise, low-EMI push-pull transformer driver, specifically designed for small form factor, isolated power supplies. It drives low-profile, center-tapped transformers from a 2.25 V to 5 V DC power supply. Very low noise and EMI are achieved by slew rate control of the output switch voltage and through Spread Spectrum Clocking (SSC). The SN6505x-Q1 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive ground-referenced N-channel power switches. The device includes two 1-A Power-MOSFET switches to ensure start-up under heavy loads. The switching clock can also be provided externally for accurate placement of switcher harmonics, or when operating with multiple transformer drivers. The internal protection features include a 1.7 A current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry. SN6505A-Q1 and SN6505B-Q1 include a soft-start feature that prevents high inrush current during power up with large load capacitors. Soft-start feature has been disabled in SN6505D-Q1 for applications that require fast output start-up.SN6505A-Q1 has a 160 kHz internal oscillator for applications that need to minimize emissions whereas SN6505B-Q1 and SN6505D-Q1havea 420 kHz internal oscillators for applications that require higher efficiency and smaller transformer size. The SN6505x-Q1 is available in a small 6-pin SOT23/DBV package. The device operation is characterized for a temperature range from -40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
SN6501-Q1 ACTIVE Automotive low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies Automotive, Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet SN6505x-Q1 Low-Noise 1-A Transformer Drivers for Isolated Power Supplies datasheet (Rev. D) 26 Oct 2020
Application note How to Reduce Emissions in Push-Pull Isolated Power Supplies (Rev. A) PDF | HTML 05 Oct 2021
Functional safety information SN6505x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 18 Jun 2020
Technical article Why signal isolation matters in 48-V HEV/EV systems PDF | HTML 20 Nov 2019
Third party document Simplify Isolated CAN, Power Interfaces for HEV 48-V Systems 16 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN6505AEVM — SN6505A low-noise 1-A transformer driver for isolated power supplies evaluation module (160-kHz CLK)

The evaluation module (EVM), featuring the SN6505A transformer driver, also contains a small form-factor transformer, simple rectifier circuit, and voltage regulator that can be used to simulate a complete isolated power-supply system suitable for many applications.
User guide: PDF
Buy from a distributor
Evaluation board

SN6507DGQEVM — SN6507 evaluation module for low-emissions, 500-mA push-pull isolated power supplies

SN6507DGQEVM allows users to evaluate the performance and features of the SN6507 push-pull isolation transformer driver in an isolated power supply application.

User guide: PDF | HTML
Simulation model

SN6505A IBIS Model

SLLM293.ZIP (11 KB) - IBIS Model
Simulation model

SN6505A PSpice Transient Model (Rev. B)

SLLM302B.ZIP (261 KB) - PSpice Model
Calculation tool

SLLC470 SN650X-TRANS-PARAMETER-CALC

Supported products & hardware

Supported products & hardware

Products
Transformer drivers
SN6501 Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies SN6501-Q1 Automotive low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies SN6505A Low-noise, 1-A, 160-kHz transformer driver with soft start for isolated power supplies SN6505A-Q1 Automotive, low-noise, 1-A, 160-kHz transformer driver with soft start for isolated power supplies SN6505B Low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies SN6505B-Q1 Automotive, low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies SN6505D-Q1 Automotive, low-noise, 1-A, 420-kHz transformer driver for isolated power supplies
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP22992 — Dual 15-V, 120-mA isolated bias power supply reference design using buck and push-pull converters

This isolated power supply provides dual +15-V outputs at 120 mA each. This power supply is designed for biasing a MOSFET-based power stage that generates excitation for a separately excited synchronous motor (SSM). This design uses a combination of the LMR50410-Q1 buck pre-regulator and (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-020019 — Automotive isolated CAN and power front end reference design

This reference design demonstrates reinforced isolated CAN communication, which is widely used in automotive environments, in a small footprint. In hybrid and electric vehicles (HEV/EVs), a high-voltage network is floating with respect to the chassis ground. Isolation is required for the power and (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos